- Shop
- Bioreactors & Fermenters
- Manufacturing Scale Bioreactors
- Stirred-Tank Bioreactors
- BioPAT® Foam Patch
BioPAT® Foam Patch
BioPAT® Foam is a sensor system for Biostat STR® that detects foam in real-time and can trigger automated actions to protect your process. It consists of a single-use (SU) patch applied externally to Flexsafe® STR bags by the end user and a compact transmitter.
- Article number:
- DZ----S3PP1
- Pieces
- 5
BioPAT® Foam Patch
BioPAT® Foam is a sensor system for Biostat STR® that detects foam in real-time and can trigger automated actions to protect your process. It consists of a single-use (SU) patch applied externally to Flexsafe® STR bags by the end user and a compact transmitter.
Overview
Specifications
Choose your Biostat STR®
- Optimize Operations: Streamline your biomanufacturing with accessories that enhance process control and efficiency.
- Flexible Configurations: Choose from a variety of options to tailor your setup to specific process requirements.
- Space-Saving Design: Compact and efficient, these accessories help maximize your facility's footprint.
- Ease of Use: Simplified setup and operation reduce downtime and accelerate time to market.
- Quality Materials: Constructed with durable AISI 304L stainless steel for long-lasting performance.
- Comprehensive Support: Access expert consulting and service options to ensure optimal system performance.
Applications
-
Application
-
Cell Culture
- Microbial Fermentation
-
Cell Culture
-
Application Area
-
pDNA production
-
Recombinant protein production
-
Vaccine production
-
Cell therapies
- mAB production
-
pDNA production
-
Process Step
-
Clinical Trial Manufacturing
-
Commercial Manufacturing
-
Process Development
- Pilot
-
Clinical Trial Manufacturing
Product Information
-
Brand
-
Flexsafe STR®
- BioPAT®
-
Flexsafe STR®
-
Pack Size5
-
Type of SensorStandard Foam Sensor
Volume
-
Volume50 - 2000 L