BioPAT® Spectro for Analysis Module of Ambr® 250 High Throughput
This Product describes the BioPAT® Spectro option for an Ambr® 250 High Throughput. This option is only suitable for new Ambr®systems. The pH Analysis Module (AM) is delivered together with a BioPAT® Spectro. Customers can choose between a Connection of a Kaiser Raman spectrometer or Tornado Raman spectrometer.
- Item No.:
- 001-8B70
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your BioPAT® Spectro Raman
BioPAT® Spectro was designed to meet three key requirements: Enable Raman Spectroscopy in high, Facilitate and improve the model building and data management process and Full single-use integration and scalability for commercial manufacturing.
BioPAT®Spectro is integrated in Ambr® 15 and Ambr®250 High Throughput. The 3rd party Raman spectrometers (Endress+Hauser and Tornado Spectral Systems) are fully integrated into the Ambr® and can be controlled via the Ambr® software. Spectral data is collected in the Ambr® software. The Ambr® software is able to read SIMCA® model files and can predict analyte concentrations from the spectral data for process monitoring and control.
Brochure
Poster
Technical Note
Applications
-
ApplicationCell Culture
-
UsageMulti-use
Features
-
Device/Instrument CompatibilityAmbr®
Physicochemical Information
-
ConcentrationUp to 100 million cells/mL
Product Information
-
BrandBioPAT® Spectro
-
Pack Size1