CellGenix® rh OSM (Preclinical Grade)
CellGenix® rh Cytokines - Preclinical vs GMP
Both product grades are produced under the same conditions in a GMP facility, ensuring an equal product quality and performance. We offer a more comprehensive QC testing including tighter specifications and documentation for our GMP products: CellGenix® rh Cytokines - Preclinical vs GMP
CellGenix® Preclinical Recombinant Human Oncostatin M (OSM) is an animal-derived component-free product. It is produced in a dedicated animal-free GMP facility.
OSM is a cytokine belonging to the interleukin-6 (IL-6) subfamily and it most closely resembles leukemia inhibitory factor (LIF) in both structure and function. It is primarily produced by T cells and monocytes.
Designed to meet the demands of translational research, CellGenix® preclinical cytokines are ideal to bridge the gap between the lower quality of research grade and the high cost of GMP grade materials.
Please access the Certificate of Analysis on the My Sartorius Portal.
Expiry: 3 years from date of shipping
Datasheet
Applications
-
ApplicationPreclinical ex vivo use
-
Application Area
-
Cell & gene therapy
- Immunology
-
Cell & gene therapy
-
Cell Type
-
ESC/iPSC
- Organoids
-
ESC/iPSC
-
Intended UsePreclinical ex vivo use
Biological Information
-
Activity40 x 106 IU/mg
Compliance Information
-
OriginAnimal-Component Free
-
Quality GradePreclinical
Features
-
Carrier-Protein FreeYes
Physicochemical Information
-
Endotoxin≤ 1 EU/µg
-
Expression SystemE. coli
-
FormulationLyophilized from a 0.2 µm-filtered solution in PBS
Product Information
-
BrandCellGenix®
-
Package TypeVial
-
Size50 µg
Sterility/Purity
-
Delivery ConditionSterile
-
Purity≥ 95%
Weight
-
Molecular Weight (kDa)22.1 kDa