Our eShop will be on maintenance on November 21st 2026 from 2:00 PM until 8:15 PM CET. Please note that during this time the eShop will be available with limited functionality only.

Chromogenic Coliform NPS with gridded Dispenser Membrane Filter, 0.45µm Highflow, 47mm Diameter

Nutrient pad sets - dehydrated media pads in petri dishes, along with suitable membrane filters for economical, time-saving microbiological quality control. No other ready-to-use culture media assures such consistently high quality and reproducible results up to 24 months.

Price (USD)
$306.00
Article number: 
14049--47----RDN
*Custom/bulk order quotes are provided within 24 hours of request.
Chromogenic Coliform NPS with gridded Dispenser Membrane Filter, 0.45µm Highflow, 47mm Diameter

Nutrient pad sets - dehydrated media pads in petri dishes, along with suitable membrane filters for economical, time-saving microbiological quality control. No other ready-to-use culture media assures such consistently high quality and reproducible results up to 24 months.

Price (USD):
$306.00
Item No.:
14049--47----RDN
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Chromogenic Coliform Nutrient Pad Sets for yeasts and molds, 100 NPS in petri dishes, with 100 sterile membranes

Sartorius Nutrient Pad Sets have been used successfully in the membrane filter method for more than 30 years. Practical and easy to handle, Nutrient Pads reduce labor and simplify many microbiological testing procedures. Microorganisms require the appropriate culture media for optimal growth. Nutrient Pad Sets are sterile, dehydrated culture media. Once they are moistened with 3.0 – 3.5 ml of sterile and demineralized (or pure ) water they are ready-to-use immediately. The level of moisture is optimal when an excess ring of water surrounding the NPS is visible.

The standard NPS box contains 100 sterile Nutrient Pads, each of which is individually inserted in a petri dish and sterilized. Ten each of these petri dishes are sealed in an aluminum bag. This special packaging in bags protects the sensitive formula constituents of the Nutrient Pad during transport and storage from fluctuations in humidity and temperature. As a result, it guarantees the high quality of our NPS throughout their entire shelf life up to 24 months. This makes the Sartorius Nutrient Pads Sets unique: No other ready-to-use culture media around the globe assures such consistently high quality and reproducible results up to 24 months.

Compliance with International Standards: Currently, Sartorius offers more than 30 different Nutrient Pad Set types to meet the diverse requirements of microbiological analysis. Aside from the European drinking water directive, they comply with other international regulations and recommendations: international pharmacopoeias, DIN and ISO standards, the American Standards for Water and Foods, mineral water regulations, brewery guidelines, such as MEBAC or EBC, and recommendations of the food industry, such as LMBG, NCA and ICUMSA, etc.

Includes Membrane Filters: All Nutrient Pad Set types are supplied with the appropriate membrane filters, which are also individually sterile packaged. Nutrient Pad Sets are also available with Microsart® e.motion Membrane Filters which are specially designed for the Microsart® e.motion Dispenser and can be conveniently inserted. The membrane filters are then automatically removed from their sterile package. All membrane filters, tailored to meet the special requirements of microbial detection, are available with 47 or 50 mm diameter.

  • Trouble-free storage up to 24 month
  • Compliance with international standards and references
  • Validation guide available
  • Highly versatile -multiple applications
  • Economical – no time consuming and labor intensive preparation of nutrient media (sterilization, cleaning etc.)
  • Easy handling – no need for comprehensive microbiological testing equipment

Applications

  • Application Area
    Bioburden/Microbial enumeration

Dimensions

  • Filter Diameter
    ⌀ 47 mm

General Specifications

  • Membrane Color | Grid Color
    white | green

Materials of Construction

  • Filter Material
    Cellulose Nitrate (CN) / Mixed Cellulose Ester (MCE)

Physicochemical Information

  • Pore Size
    0.45 µm HF

Product Information

  • Pack Size
    100
  • Type
    Media

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.