Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Lab Filtration & Purification
- Syringeless Filters
- Claristep® Syringeless Filter, 0.2 µm Regenerated Cellulose
Claristep® Syringeless Filter, 0.2 µm Regenerated Cellulose
Perform syringeless filtration with confidence and ease with the Claristep® Syringeless Filter.
Top Features of Claristep® Syringeless Filters
- No syringe required
- Extremely short contact time of samples with the filters and caps
- Contamination-free results
- Compatible with the Claristep® station
Popular Applications for Claristep® Syringeless Filters
- Sample preparation by particle removal
- Filtration for food analytics
- Price (USD)
- $1,580.00
- Item No.:
- 17C07FT--480
- Availability:
- For more information please log in
- Est. delivery date:
- For more information please log in
Perform syringeless filtration with confidence and ease with the Claristep® Syringeless Filter.
Top Features of Claristep® Syringeless Filters
- No syringe required
- Extremely short contact time of samples with the filters and caps
- Contamination-free results
- Compatible with the Claristep® station
Popular Applications for Claristep® Syringeless Filters
- Sample preparation by particle removal
- Filtration for food analytics
Overview
Specifications
Choose your Claristep® Syringeless Filters
The Claristep® Syringeless Filter is the ideal solution for sample preparation by particle removal prior to analytics. The filters are suitable for small sample volumes of 60 to 600 µl. Filtration is achieved without the use of a syringe.
Simple and Straightforward
Claristep® Syringeless Filters are designed with ease and simplicity in mind. They are the ideal option for preparing analytical samples with small volumes. These filters are manufactured at our plant and must meet the strictest quality standards. Using these filters is simple and straightforward, as they are purely mechanical and allow for ergonomic handling without the need for a syringe, vacuum pump or power source.
Pure Materials
Claristep® Syringeless Filters are made of pure materials. The filter components are virtually free of extractables. The filters are composed of chemically stable components allowing filtration of aqueous liquids and harsh solvents. The reservoir and lid consist of one piece of polypropylene. In addition, the lid part has a sealing made of thermoplastic elastomer, which enables a light lid closure.
Reliable Removal
When used with Claristep® systems, the Claristep® Syringeless Filters ensure the reliable removal of particles. They allow for the filtration of samples without adding extractables and leachables. The filter units are optimized for solvents and aqueous solutions. They provide maximum chemical compatibility and exceptionally low non-specific binding of analytes.
Optimize Filtration
For optimum handling and filtration with Claristep® Syringeless Filters, we recommend using the Claristep® Multiplex-Station, including the replaceable Claristep® Tray, available for purchase from Sartorius. The station and filters allow for unparalleled ergonomic handling for mechanical filtration without using a syringe. Using these Claristep® products in concert will ensure contamination-free results. The contact time of the samples with the filters and the caps is extremely short. With the Claristep® Station and Filters, you can filter eight samples simultaneously without needing a power supply, vacuum, or pressure source.
Applications
-
Application
-
HPLC
-
LCMS
-
ICPMS
-
Cell Removal / Harvest
- Clarification
-
HPLC
-
Application AreaAnalytical sample preparation
Compliance Information
-
ExtractablesHPLC certified
Dimensions
-
Filtration Area9.7 mm
-
Housing Dimensions14 × 30 mm
Features
-
Device/Instrument CompatibilityClaristep® Station
General Specifications
-
Filter Paper/Membrane ColorOpaque/Yellow
-
Total ThroughputUp to 600 µL
-
pH Range3.0 – 14.0
Materials of Construction
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealThermoplastic Elastomer (TPE)
-
Membrane MaterialRegenerated Cellulose (RC)
Operating Conditions
-
Maximum Allowable Working Temperature121 °C (250 °F)
-
Operating Pressure2.5 bar (36 psi)
Physicochemical Information
-
Pore Size0.2 µm
-
WettabilityHydrophilic
Product Information
-
BrandClaristep®
-
Device TypeSyringeless Filters
-
Pack Size480
-
PackagingBulk packed
-
Sample Type
-
Aqueous
-
Solvents
- Harsh liquids according to chemical compatibility
-
Aqueous
Sterility/Purity
-
Delivery ConditionNon-Sterile
-
Sterilization Method
-
Ethylene oxide
- Autoclave
-
Ethylene oxide
Usage Protocols
-
Sterilization Procedures
-
Ethylene oxide
- Autoclave, 121°C, 30 min
-
Ethylene oxide
Volume
-
Hold-up Volume30 µL
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.