Our eShop will be on maintenance on November 21st 2026 from 2:00 PM until 8:15 PM CET. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Weighing
- Mass Comparators
- Manual Mass Comparators
- Cubis® MCM Manual Mass Comparator
Cubis® MCA Manual Mass Comparator
The Cubis® II manual mass comparators are the lates addition to the portfolio of mass comparators. They bring mass dissemination to a new level by uniting metrological weighing competence and newest hardware technology with an integrated control of workflows in line with the recommendations of the International Organization of Legal Metrology (OIML).
As an alternative, the Cubis® II manual mass comparator produces results that are all naturally also ASTM-compliant.
- Article number:
- MCA106MC
The Cubis® II manual mass comparators are the lates addition to the portfolio of mass comparators. They bring mass dissemination to a new level by uniting metrological weighing competence and newest hardware technology with an integrated control of workflows in line with the recommendations of the International Organization of Legal Metrology (OIML).
As an alternative, the Cubis® II manual mass comparator produces results that are all naturally also ASTM-compliant.
Overview
Specifications
Choose your Manual Mass Comparators
- Next generation monolithic weighing system guarantees the highest level of accuracy
- Reduced influence of air drafts and ease of use thanks to optimized weighing chamber size and automated draft shields
- Environment adaptation capability and fast stabilization time ensured by novel engineering solutions
- Integrated workflows for error-free mass calibration using the MassCal App
- Integrated climate sensor further support measurement accuracy
- Traceable cleaning process guidance with the help of the Cleaning QApp — NEW!
Applications
-
ApplicationMass Calibration
Certificates
-
DAkkS CertificateOptional (YCM20MC-DAKKS)
Dimensions
-
Dimensions WxDxH240 × 501 × 301 mm
-
Weighing Pan Diameter⌀ 50 mm
Features
-
DisplayMCA
-
Repeatability1 µg
-
Repeatability (typical), s1.5 µg
-
Scale Interval1 µg
General Specifications
-
Eccentric Load Deviation1.6 μg/mm
-
Temperature Range5 - 40 °C
Operating Conditions
-
Maximum Weighing Capacity111 g
Power Requirements
-
Line Voltage100 - 240 V
Product Information
-
Product LineCubis® II MCAMC
Customers Also Purchased
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.