Diatomaceous Earth Filter Paper/ Grade 470
This filter grade is made of cellulose and diatomaceous earth and offer a much better separating capability than pure cellulose papers at the same rate of filtration. This grade quickly retains the finest particles at high flow rates.
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your product
Products (5)
Technical Specifications
- Weight: 140 g/cm2
- Thickness: 0.32 mm
Application Examples
- Clarification of beer, wine, urine during spectophotometric or refractometric tests.
- Filtration of the finest, semi-colloidal precipitates, e.g. those consisting of proteins, clay or cold-precipitated barium.