Choose your Palletank® and Drum Accessories for Storage and Shipping
The Palletank® and Drum Accessories for Storage and Shipping are designed to fit Palletank® and Drums. They include dollies, lids, and more.
Palletank® for storage are stainless steel containers designed for the reliable and robust storage of biopharmaceutical fluids such as high value drug substances contained in Flexsafe® 3D Bags. They are available in volumes of 50L, 200L, 500L, 1,000L, 1,500L, 2,000L, 2,500L, and 3,000L.
The Palletank® for shipping is specifically developed for secure and convenient shipment of bulk pharmaceutical fluids such as media, buffers, drug substances, or product intermediates. It is available in volumes of 100L, 200L, and 500L.
The plastic drum containers offer a cost-effective containment solution for the storage and processing of media and buffer in Flexsafe® 3D Bags for drum. Their flat, smooth surfaces facilitate cleaning and sanitization for clean room operations. They are available in volumes of 50L, 100L, and 200L to fit with Flexsafe® 3D Bags for drum of the same volumes.
Applications
-
Application AreaLiquid storage & shipping
-
Process Step
-
Drug Substance Purification
-
Cell Harvest & Downstream Processing Intermediates
-
Media Preparation
- Buffer Preparation
-
Drug Substance Purification
Dimensions
-
Dimensions502 mm × 502 mm × 168 mm
General Specifications
-
Surface FinishBrushed and passivated
Materials of Construction
-
Materials of Construction
-
Stainless Steel 304L
- Polyamide (wheels)
-
Stainless Steel 304L
Product Information
-
BrandPalletank®
-
Pack Size1
-
TypeDrum Dolly
Sterility/Purity
-
Delivery ConditionNon-Sterile
Volume
-
Volume50 L - 100 L
-
Working Volume50 L - 100 L
Palletank® and drums for storage are containers designed for the reliable and robust storage of biopharmaceutical fluids (e.g., high-value drug substances contained in Flexsafe® 3D Bags). They are available in volumes of 50 L, 100 L, 200 L, 500 L, 1000 L, 1500 L, 2000 L, 2500 L and 3000 L.
Palletank® and drums for storage are containers designed for the reliable and robust storage of biopharmaceutical fluids (e.g., high-value drug substances contained in Flexsafe® 3D Bags). They are available in volumes of 50 L, 100 L, 200 L, 500 L, 1000 L, 1500 L, 2000 L, 2500 L and 3000 L.