Dear customer, on February 21 from 14:00 UTC+1 to 21:00 UTC+1, scheduled maintenance will take place in our online shop. For this reason, functional limitations may occur during the specified period.

Extension Lines Silicone - 3/4" Tri-clamp - 1/4" × 3/8" (6.4 mm × 9.6 mm) - 1500 mm

Silicone Extension Lines provide a convenient way to extend a single-use fluid path in bioprocessing.

  • Platinum-cured silicone tube with low extractables.
  • Pre-assembled with industry-standard sterile or sanitary connectors.
  • Available in 1.5 m, 3 m or 5 m formats for quick integration.
  • Shore-60 hardness supports reliable pumping up to 1 bar.
Connector(s)
Tube Size (ID – OD)
Tube Length
Item No.: 
FBT129783
Piece
1
Qty. Graduation
10
*Custom/bulk order quotes are provided within 72 hours of request.
Extension Lines Silicone - 3/4" Tri-clamp - 1/4" × 3/8" (6.4 mm × 9.6 mm) - 1500 mm
Extension Lines Silicone - 3/4

Silicone Extension Lines provide a convenient way to extend a single-use fluid path in bioprocessing.

  • Platinum-cured silicone tube with low extractables.
  • Pre-assembled with industry-standard sterile or sanitary connectors.
  • Available in 1.5 m, 3 m or 5 m formats for quick integration.
  • Shore-60 hardness supports reliable pumping up to 1 bar.
Item No.:
FBT129783
Number of pieces
1

Overview

Specifications

Silicone Extension Lines

Silicone Extension Lines are ready-to-use lengths of platinum-cured silicone tubing that extend existing single-use assemblies for liquid transfer throughout a biomanufacturing process. Each line arrives sterile and is pre-fitted with widely used Opta® SFT, Tri-Clamp or quick-coupler interfaces, so set-up time is minimal.

Key features

  • Platinum-cured Tuflux® SIL tube releases up to ten times fewer siloxanes than conventional silicone.
  • 60 Shore A hardness combines flexibility with pressure resistance for sustained pumping.
  • Qualified engagements withstand at least 1 bar, while Oetiker clamp versions reach 1.5 bar.
  • Three standard lengths—1.5 m, 3 m and 5 m—cover common layouts.
  • Twenty-four-month change notification supports long-term process control.

Applications

  • Media or buffer make-up and transfer.
  • Feed and harvest lines on single-use bioreactors.
  • Downstream intermediate and drug-substance distribution.
  • Connection of bags, filters or mixers where additional reach is required.

Specifications

  • Tubing material: platinum-cured silicone (Tuflux® SIL).
  • Internal diameter options from 6.4 mm (¼ in) to 25.4 mm (1 in), depending on design.
  • Available sterile lengths: 1.5 m, 3 m, 5 m.

Applications

  • Application Area
    Transferring
  • Process Step
    • Drug Substance Purification
    • Drug Product Formulation
    • Media Preparation
    • Buffer Preparation
    • Cell Harvest & Downstream Processing Intermediates

Connections (Physical)

  • Connector Inlet
    3/4" Tri-clamp
  • Connector Outlet
    3/4" Tri-clamp
  • Connector(s)
    3/4" Tri-clamp

Dimensions

  • Tube Length
    1500 mm
  • Tube Size (ID – OD)
    1/4" × 3/8" (6.4 mm × 9.6 mm)

General Specifications

  • Tubing
    Silicone (Tuflux® SIL)

Materials of Construction

  • Tubing Material
    Platinum-Cured Silicone

Product Information

  • Pack Size
    10
  • Tube Type
    Extension line

Sterility/Purity

  • Delivery Condition
    Sterile