Extension Lines TPE - 1-1/2" Tri-clamp - 3/8" × 5/8" (9.6 mm × 15.9 mm) - 1500 mm

Extension Lines TPE are ready-to-use tubing assemblies that add extra reach to any single-use fluid path in bioprocessing.

  • Weld- and seal-compatible C-Flex® 374 TPE tubing.
  • Rated to 1 bar operating pressure.
  • Offered in 1.5 m, 3 m and 5 m lengths with Opta® SFT, Tri-Clamp or MPC fittings.
  • 24-month change notification supports long-term supply.
Connector(s)
Tube Size (ID – OD)
Tube Length
Article number: 
FBT129831
Piece
1
Qty. Graduation
10
Login for price
*Custom/bulk order quotes are provided within 72 hours of request.
Extension Lines TPE - 1-1/2" Tri-clamp - 3/8" × 5/8" (9.6 mm × 15.9 mm) - 1500 mm
Extension Lines TPE - 1-1/2

Extension Lines TPE are ready-to-use tubing assemblies that add extra reach to any single-use fluid path in bioprocessing.

  • Weld- and seal-compatible C-Flex® 374 TPE tubing.
  • Rated to 1 bar operating pressure.
  • Offered in 1.5 m, 3 m and 5 m lengths with Opta® SFT, Tri-Clamp or MPC fittings.
  • 24-month change notification supports long-term supply.
Item No.:
FBT129831
Number of pieces
1

Overview

Specifications

Extension Lines TPE

Flexible single-use tubing extensions for reliable fluid transfer.

Key features

  • Manufactured from C-Flex® 374 TPE that can be welded or sealed without opening the system.
  • Ready to connect, saving assembly time in the cleanroom.
  • Choice of Opta® SFT sterile connectors, Tri-Clamp sanitary flanges or MPC quick couplers.
  • Rated to 1 bar operating pressure.
  • Standard lengths of 1.5 m, 3 m and 5 m simplify line selection and inventory.

Applications

  • Extending single-use bags, mixers and manifolds during media and buffer preparation.
  • Transfer of harvest, intermediates or drug substance between process units.
  • Temporary routing of liquids during set-up, scale-up or equipment re-configuration.

Specifications

  • Tubing: C-Flex® 374 thermoplastic elastomer, weldable/sealable.
  • Available lengths: 1.5 m, 3 m, 5 m.
  • Pressure rating: 1 bar with standard cable-tie connections.

Applications

  • Application Area
    Transferring
  • Process Step
    • Drug Substance Purification
    • Drug Product Formulation
    • Media Preparation
    • Buffer Preparation
    • Cell Harvest & Downstream Processing Intermediates

Connections (Physical)

  • Connector Inlet
    1-1/2" Tri-clamp
  • Connector Outlet
    1-1/2" Tri-clamp
  • Connector(s)
    1-1/2" Tri-clamp

Dimensions

  • Tube Length
    1500 mm
  • Tube Size (ID – OD)
    3/8" × 5/8" (9.6 mm × 15.9 mm)

General Specifications

  • Tubing
    TPE (C-Flex®)

Materials of Construction

  • Tubing Material
    Synthetic Thermoplastic Elastomer

Product Information

  • Pack Size
    10
  • Tube Type
    Extension line

Sterility/Purity

  • Delivery Condition
    Sterile