Filter Holder Short 100 mm

The Accessories for Flexsafe® Pro Mixer 5L | 10L | 20L are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.

Type
Item No.: 
FXC301586
Availability: 
Piece
1

*Custom/bulk order quotes are provided within 72 hours of request.

The Accessories for Mixing Palletank® and Drive Units are designed to fit Palletank®.

The Accessories for Flexsafe Pro Mixer 5 L | 10 L | 20 L are designed to fit the Base Unit and Bag Holders in 5 L, 10 L, and 20 L.

They include:

  • Tubing holders
  • Filter holders
  • Powder bag holders
  • Power supply cables
  • Lab Cart

Palletank® for mixing are stainless steel containers designed to fit perfectly with the Flexsafe® Pro Mixer bag and drive unit.

Flexsafe® Pro Mixer Bag Holders are stainless steel containers designed to fit perfectly with the Flexsafe® Pro Mixer bag and Base Unit.

Applications

  • Application Area
    Mixing
  • Process Step
    • Media Preparation
    • Buffer Preparation
    • Drug Product Formulation
    • Cell Harvest & Downstream Processing Intermediates
    • Drug Substance Purification

Dimensions

  • Dimensions
    100 mm × 100 mm
  • Filter Diameter
    100 mm

Materials of Construction

  • Materials of Construction
    • 304 stainless steel
    • Thermoplastic elastomer (TPE)

Product Information

  • Brand
    Palletank®
  • Pack Size
    1
  • Type
    Filter Holder Short

Sterility/Purity

  • Delivery Condition
    Non-Sterile
  • Palletank® for Mixing
    Item no.
    M_Palletank_for_Mixing

    The Palletank® for Mixing is a stainless steel container designed to fit perfectly with the Flexsafe® Pro Mixer bag and drive unit.

    Its ergonomic design and accessories allow users to easily handle the product with simple manipulations.