Flexel® 3D Bag for Palletank® - Sartopore® 2 0.2 µm - Tri-Clamp - 100 L

Flexel® 3D single-use bags for Palletank® are designed for the processing and storage of large volumes of biopharmaceuticals fluids in Palletank® containers. They are available in a range of sizes from 50 L to 1000 L (custom sizes available upon request).

Volume
Pore Size
Tube Size (ID – OD)
Item No.: 
FXB110962
Availability: 
Piece
1

*Custom/bulk order quotes are provided within 72 hours of request.

Flexel® 3D single-use bags for Palletank® are designed for the processing and storage of large volumes of biopharmaceutical solutions in Sartorius Palletank® containers. They provide a single-use alternative to traditional stainless steel vessels in a large variety of applications.

Flexel® 3D single-use Bags for Palletank® are available in standard volumes from 50 L to 1,000 L. They are available with or without a filter as:

  • Stand-alone bags with silicone tubing
  • Stand-alone bags with TPE (thermoplastic elastomer) tubing
  • Stand-alone bags with silicone and TPE (thermoplastic elastomer) tubing

Features:

  • All connections extensively qualified: Reliable and robust
  • Full compliance with ISO11137: Stringent sterility assurance level
  • Standard design: Most designs available from stock
  • 1/4” or 3/4" ID bottom drain: Quick transfer of process fluid
  • Various bag volumes: High flexibility
  • Multiple manufacturing sites: High security of supply

Designed to fit Palletank®, a market-leading space-saving bag containment system.

Sterile connection and disconnection devices like the Biowelder® and the Biosealer® can be used to allow reliable connections and disconnections from and to another process step. Female luer fittings with a needle-free sampling port may be used for easy and convenient sampling, and quick connects may be attached directly or adapted to a variety of connections. Tri-clamps that are widely used in a production environment assure maximum flexibility.

Applications

  • Application Area
    Liquid storage & shipping
  • Process Step
    • Buffer Preparation
    • Media Preparation
    • Cell Harvest & Downstream Processing Intermediates
    • Drug Substance Purification
    • Drug Product Formulation

Connections (Physical)

  • Connector Inlet
    Sartopore® 2
  • Connector Outlet
    Tri-clamp
  • Inlet Line
    • Sartopore® 2 0.45 | 0.2 µm + 1/2" ID Silicone + TPE (C-Flex® 374) 1.5 m (60")
    • 1.5" Tri-Clamp sanitary flange + 1/2" ID Silicone + TPE (C-Flex® 374) 1.5 m (60")
  • Outlet Line
    1.5" Tri-Clamp sanitary flange + 1/2" ID Silicone + TPE (C-Flex® 374) 1.5 m (60")
  • Sampling Lines
    Clave needleless sampling port + 1/8" ID Silicone and TPE (C-Flex® 374) 1.1 m (40")

Dimensions

  • Filter Size
    size 8 (0.1 m² / 1.1 ft²)
  • Tube Length
    1.5 m (60")
  • Tube Size (ID – OD)
    1/2" × 3/4" (12.7 mm × 19.1 mm)

Features

  • Number of Lines
    4

General Specifications

  • Capsule/Cartridge Format
    Midicaps®

Materials of Construction

  • Film Material
    Film S40: Polyethylene (PE)

Physicochemical Information

  • Pore Size
    0.45|0.2 μm

Product Information

  • Bag Type
    3D storage & shipping bag for Palletank®
  • Brand
    Flexel®
  • Filter Type
    Sartopore® 2
  • Pack Size
    3

Sterility/Purity

  • Delivery Condition
    Sterile

Volume

  • Volume
    100 L
  • Palletank® for Storage Non-Stackable 200 L

    Palletank® and drums for storage are containers designed for the reliable and robust storage of biopharmaceutical fluids (e.g., high-value drug substances contained in Flexsafe® 3D Bags). They are available in volumes of 50 L, 100 L, 200 L, 500 L, 1000 L, 1500 L, 2000 L, 2500 L and 3000 L.

  • Palletank® for Storage Stackable 200 L

    Palletank® and drums for storage are containers designed for the reliable and robust storage of biopharmaceutical fluids (e.g., high-value drug substances contained in Flexsafe® 3D Bags). They are available in volumes of 50 L, 100 L, 200 L, 500 L, 1000 L, 1500 L, 2000 L, 2500 L and 3000 L.

  • Palletank® for In-Process Fluid Handling 200 L

    Palletank® and drums for storage are containers designed for the reliable and robust storage of biopharmaceutical fluids (e.g., high-value drug substances contained in Flexsafe® 3D Bags). They are available in volumes of 50 L, 100 L, 200 L, 500 L, 1000 L, 1500 L, 2000 L, 2500 L and 3000 L.

  • Palletank® for Shipping 100 L

    The Palletank® for shipping was specifically developed for the secure and convenient shipment of bulk pharmaceutical fluids. It is available in volumes of 100 L, 200 L, and 500 L. The associated shipping kit must be purchased along with the Palletank® container for the system to be complete.

  • Plastic Palletank® for Storage 200 L

    Palletank® and drums for storage are containers designed for the reliable and robust storage of biopharmaceutical fluids (e.g., high-value drug substances contained in Flexsafe® 3D Bags). They are available in volumes of 50 L, 100 L, 200 L, 500 L, 1000 L, 1500 L, 2000 L, 2500 L and 3000 L.