• Shop
  • Mixing
  • Flexel® Bags for Magnetic Mixer with Thermowell

Flexel® Bags for Magnetic Mixer with Thermowell - Opta® SFT Connector - No Drain Valve - 50 L

Flexel® Bags for Magnetic Mixer provide a fast dissolution of media powders and an efficient mixing of high concentration buffers or viscous products.

Volume
Drain Valve
Connector(s)
Item No.: 
FMB127611
Piece
1
Qty. Graduation
2
Login for price
*Custom/bulk order quotes are provided within 72 hours of request.
Flexel® Bags for Magnetic Mixer with Thermowell - Opta® SFT Connector - No Drain Valve - 50 L
Flexel® Bags for Magnetic Mixer with Thermowell - Opta® SFT Connector - No Drain Valve - 50 L

Flexel® Bags for Magnetic Mixer provide a fast dissolution of media powders and an efficient mixing of high concentration buffers or viscous products.

Item No.:
FMB127611
Number of pieces
1

Overview

Specifications

Because media powders tend to float, a strong vortex is required for their downward entrainment to the impeller and their subsequent dissolution.

The strong vertical vortex of Flexel® for Magnetic Mixer combined with the baffle effect of the cubical design allows for instant downward movement and efficient dissolution of floating powders. The high torque provides a fast dissolution of media powders and an efficient mixing of high concentration buffers or viscous products.

For downstream intermediate purification and drug substance/product formulation, we recommend using the Low Shear Flexel® for LevMixer®.

Applications

  • Application Area
    Mixing
  • Process Step
    Cell Harvest & Downstream Processing Intermediates

Connections (Physical)

  • Additional Lines
    1 bottom line: MPC Female + Sealing Cap + 3/8" ID Silicone (Tuflux® SIL) 1.5 m (60")
  • Connector(s)
    Opta® SFT Connector
  • Drain Valve
    No
  • Inlet Line
    1/2" Opta® SFT Female + 1/2" ID Silicone (Tuflux® SIL) 1 m (40") + 1/2" ID TPE (C-Flex®) 0.5 m (20")
  • Outlet Line
    1.5" Tri-Clamp sanitary flange with gasket, cap and union + 1/2" ID Silicone (Tuflux® SIL) 1 m (40") + 1/2" ID TPE (C-Flex®) 0.5 m (20")
  • Sampling Lines
    Clave needleless sampling port + 1/4" ID Silicone (Tuflux® SIL) 0.1 m (4")
  • Top Port
    Closed 8"

Features

  • Sensors
    Thermowell

Materials of Construction

  • Film Material
    Film S40: Polyethylene (PE)

Product Information

  • Brand
    • Magnetic Mixer
    • Flexel®
  • Mixing Technology
    Magnetic Mixer
  • Pack Size
    2

Sterility/Purity

  • Delivery Condition
    Sterile

Volume

  • Volume
    50 L