Sartopore® 2 | Maxicaps® | 0.45µm | 30"
- Effective Filtration Area: 1.8 m² | 19.4 ft²
- Pore Size: 0.8 µm prefilter | 0.45 µm final filter
- Membrane Material: Polyethersulfone
- Connectors: Inlet: Hose Barb ½“ single stepped | Outlet: Hose Barb ½“ single stepped
- Sterilization: Autoclavable
________________________
Connector explanation:
O = Hose Barb ½“ | S = Sanitary 1 ½“
Size explanation:
10” = 0.6 m² | 20” = 1.2 m² | 30” = 1.8m²
- Price (USD):
- $2,090.00
- Item No.:
- 5447306G3--OO
- Piece
- 1
Choose your Flexsafe® 2D Bags
- Extremely high flow rates and total throughputs
- Number one choice for bioburden reduction & particle removal
- Broad compatibility and easy scalability
- Outstanding filtration performance of aqueoussolutions that are highly viscous & difficult to filter
Main Applications
Typical applications include bioburden and particle removal of:
- Therapeutica
- Injection solutions
- Buffer
- Biological Fluids
- Tissue culture media
- Acidic and alkaline solutions
Membrane
Sartopore® 2 uses a heterogeneous double membrane made of polyethersulfone
Compatibility
Sartopore®2 filters have been developed for sterilization using autoclaving at 134°C | 2bar. The polyethersulfone membrane is compatible within a pH range of 1-14. This makes the Sartopore® 2 filters ideal for filtering solutions with a high/low pH.
Cost savings:
By using single-use filter elements, there is no need to invest in stainless steel filter housings. Additional costs for cleaning the housing and cleaning validation are eliminated.
Flexibility
Sartopore® 2 filters are available in different sizes and formats with corresponding filter areas from 4.5 cm² up to 1.8 m². Different connections allow easy integration into existing systems.
Scale Up:
Consistent and predictable scale-up and scale-down procedures can be performed safely because all Sartopore® filter elements are manufactured with the same membrane type and construction materials.
Quality:
Every single element is tested for integrity to meet the highest quality requirements.
Microbial Retention
Sartopore® 2 filter cartridges are validated as sterile filter cartridges according to HIMA and ASTM F-838-05 guidelines.
Documentation:
Sartopore® 2 filters have been designed, developed and produced in accordance with the ISO 9001 certified quality management system. A validation manual is available in accordance with regulatory requirements.
Applications
-
ApplicationHigh capacity platform for conventional sterile filtration
-
IndustryPharma / Biotech
-
Modality
-
Downstream Intermediates
- Harvest | Cell Removal
-
Downstream Intermediates
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
-
ExtractablesThe total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
Connections (Physical)
-
Connector Inlet1/2" Single Stepped Hose Barb
-
Connector Outlet1/2" Single Stepped Hose Barb
Dimensions
-
Filter Size30"(1.8 m² / 19.4 ft²)
-
Outer Diameter137 mm (110 mm without Connection / Valves)
General Specifications
-
Capsule/Cartridge FormatMaxicaps®
-
Maximum Allowable Back Pressure
-
2 bar (29 psi) at 20°C
- 1.5 bar (21.8 psi) at 50°C
-
2 bar (29 psi) at 20°C
-
Minimum Required Bubble Point2.2 bar | 32 psi
-
Vent ValveStandard
Materials of Construction
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealSilicone (SI)
-
Membrane MaterialPolyethersulfone (PES)
-
Support FleecePolypropylene (PP)
Operating Conditions
-
Maximum Differential Pressure20 °C: 5 bar, 50 °C: 3 bar
-
Maximum Operating Pressure5 bar (72.5 psi)
Physicochemical Information
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
-
Pore Size Final-filter0.45 µm
-
Pore Size Pre-filter0.8 µm
Product Information
-
BrandSartopore® 2
-
Pack Size1
-
Type30" | Connectors: OO
Sterility/Purity
-
Delivery ConditionNon sterile - Autoclavable
-
Sterilization MethodAutoclavable
Usage Protocols
-
Sterilization ProceduresAutoclaving: at 134°C, 30 min, 2 bar, min. 25 Cycles
All members of the Sartoguard family utilize a highly asymmetric polyether sulfone (PES) membrane double layer for unmatched protection of final filters and bioburden reduction with an LRV of 6 per cm². In addition, combinations with different depth filter materials and gamma sterilizable versions are available.