The Flexsafe® Pro Mixer 5 L | 10 L | 20 L is an innovative solution for small-scale mixing applications, providing a range of features and benefits that make it an essential tool for laboratory and pilot-scale operations.
Features and Benefits:
- Single-Use Design: The Flexsafe® Pro Mixer’s single-use design significantly reduces the risk of contamination, saving time and resources typically spent on cleaning and validation.
- Versatility: This mixer is suitable for a wide range of applications, including upstream, downstream, and final formulation processes. Whether you need to dissolve powders rapidly or homogenize highly viscous products, this mixer can handle it all.
- Powerful Mixing: With a mixing speed range of 0 – 750 rpm, the Flexsafe® Pro Mixer ensures rapid dissolution and efficient mixing, even for challenging substances.
- Low Shear Mixing: Designed to handle shear-sensitive products gently, this mixer minimizes the risk of damaging delicate materials during the mixing process.
- Scalability: The same advanced mixing technology is available in larger volumes, up to 3,000 L, making it easy to scale up your processes while maintaining consistent and reliable results.
- Modular Design: The mixer’s modular design allows for flexibility in accommodating various batch sizes, making it adaptable to your specific needs.
- Compact and Portable: With its compact dimensions and lightweight design, the Flexsafe® Pro Mixer is easy to move and ideal for use in both laboratory and pilot-scale settings.
Ordering Information:
The Flexsafe® Pro Mixer is composed of a base unit and 3 corresponding bag holders for the different volumes (5, 10 & 20 L). This modular approach allows you to customize your setup according to your specific requirements. By choosing the Flexsafe® Pro Mixer, you are investing in a reliable, efficient, and scalable mixing solution that meets the rigorous demands of modern laboratory and pilot-scale applications.