Flexsafe® RM 2L TX perf. ViaM.PVC (3pcs)
Different sizes of Flexsafe® RM bags: 1 L, 2 L and 10 L total volume can be used with the Biostat® RM TX rocking motion platform, providing a working volume of up to 5 L. The Flexsafe® RM TX bag has been intelligently designed with features including a special port for gravity harvesting and an internal cell retention membrane, making it ideal for perfusion culture of cellular products such as CAR-T cells.
- Item No.:
- DFT002L--SMVM2
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Flexsafe® RM
- Integrates perfusion membrane for cell retention during perfusion process.
- Integrates single-use pH and DO sensors for advanced sensor control.
- Optimal cell growth of most sensitive cells.
- Integrated BioPAT® Viamass sensor for viable biomass measurement.
- Sartopore® Air vent filters for improved process safety.
- Special harvest port for hands-free gravity harvesting.
- PVC or TPE tubing for seamless connectebility to upstream and downstream processes.
- Customized bag designs possible.
- Delivered gamma-irradiated and ready to use.
Applications
-
Application
-
Mammalian cell culture
-
Insect cell culture
-
Microbial Fermentation
-
Low molecular weight binding
- Shear-stress-sensitive cells such as stem cells
-
Mammalian cell culture
-
Application AreaCell & gene therapy
Compliance Information
-
Biocompatibility (USP Class VI)
-
USP Class VI and | or ISO10993 conformity
-
USP<85>
-
USP<87> | ISO10993-5
-
USP<88>
- USP<788>
-
USP Class VI and | or ISO10993 conformity
Components
-
Gas FiltersSartopore® Air Midisart
Connections (Physical)
-
Connector(s)
-
Female | Male Luer
-
Female | Male MPC
-
Clave® connector
- Opta® SFT Connector
-
Female | Male Luer
Features
-
Device/Instrument CompatibilityBiostat® RM TX
-
Sensors
-
Optical DO
-
Optical pH
- BioPAT® Viamass
-
Optical DO
General Specifications
-
pH RangepH 6.0 – 8.0
Materials of Construction
-
Film MaterialS80
Operating Conditions
-
Operating Conditions - Temperature16 – 40°C (specified by the hardware)
Physicochemical Information
-
Pressure RangeOperation pressure: 6 mbar [g] - 30 mbar [g]
Product Information
-
BrandFlexsafe® RM
Usage Protocols
-
Gamma Irradiation≥25 kGy
Volume
-
Working Volume0.5 - 1L