Vivaspin® 6 Centrifugal Concentrator Polyethersulfone, 25 pc
Top Features
- Avoids membrane fouling with crossflow technology for low-volume samples
- Increases process speed with a high flux design
- Simplifies retentate sample retrieval with the pipette friendly dead-stop pocket
Popular Applications
- Macromolecule concentration
- Desalting
- Buffer exchange
- Price (USD):
- $190.00
- Item No.:
- VS0601
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Flow Connector Kit
Vivaspin® 6 is suited for the concentration of most macromolecules, including antibodies, proteins, nanoparticles and viruses, from initial sample volumes up to 6 mL. The high performance twin PES membranes provide fast sample concentration and high recoveries. An integral low-volume dead stop pocket enables more than 100-fold concentration factors while eliminating the risk of sample loss and simplifying retentate retreival. Volume graduations on the housing also allow ultrafiltration progress to be monitored easily.
Application Notes
Brochure
Catalog
Datasheet
Flyer
Poster
User Manual
Applications
-
Application
-
Concentration
-
Diafiltration
-
Desalting | buffer exchange
- Ultrafiltration
-
Concentration
-
Application Area
-
Biologics development
-
Environmental sample prep
-
Formulation development
-
Life science research
-
Nanotechnology research
-
Structural biology
- Vaccine development
-
Biologics development
-
Intended UseGeneral Laboratory Use (GLU)
-
Market
-
BioPharma
-
Research
- Environmental
-
BioPharma
Compliance Information
-
Animal ComponentsNo
-
CertificationISO 9001
Dimensions
-
Membrane Area2.5 cm²
-
Overall Length122 mm
Materials of Construction
-
Concentrator Body/SleevePolycarbonate (PC)
-
Concentrator CapPolypropylene (PP)
-
Filtrate VesselPolycarbonate (PC)
-
Membrane MaterialPolyethersulfone (PES)
Physicochemical Information
-
MWCO10 kDa
Product Information
-
BrandVivaspin®
-
Device TypeCentrifugal
-
Pack Size25
-
Sample Type
-
Macromolecule
-
Protein
-
Peptide
-
Nanoparticles
-
Virus
-
VLP
-
Viral Vector
-
Exosome
-
LNP
- Nucleic Acid
-
Macromolecule
Volume
-
Dead Stop Volume30 µL
-
Hold-up Volume< 10 µL
-
Maximum Capacity, Fixed Angle Rotor6 mL
-
Maximum Capacity, Swing Bucket Rotor6 mL
-
Volume Range2 – 6 mL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.