Incucyte® Cytotox Dye for Counting Dead Cells
Supplied as solution in dimethyl sulfoxide (DMSO), providing sufficient quantity for performing 500–1000 tests (1 test = 1 well of 96-well microtiter plate).
Top Features of Incucyte® Cytotox Dye
- Detect cytotoxicity in real time with non-perturbing reagents
- Reduce loss of compromised cells with simple, mix-and-read protocols
- Acquire reliable data with little or no intrinsic fluorescence
- Multiplex with proliferation and apoptosis measurements
Popular Applications for Incucyte® Cytotox Dye
- Ideal for detection of cell membrane integrity disruption and quantitation of cell death in real-time
- Multiplexed applications, such as apoptosis, proliferation, and single spheroid growth, when combined with other Incucyte® reagents and metrics
- NETosis
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
- Price (USD):
- $186.00
- Item No.:
- 4633
- Availability:
- pcs
Choose your Incucyte® Reagents and Kits
Incucyte® Cytotox Dyes are formulated to detect cell membraned integrity disruption in real time to quantify cell death. These dyes are ideally suited to the mix-and-read, real-time quantification of cells undergoing cytotoxicity. When combined with Incucyte® Live-Cell Analysis Systems and integrated software, these reagents allow for reliable, accurate evaluation of cytotoxicity. These dyes can also be used in conjunction with other Incucyte® reagents for multiplexed readouts of cytotoxicity, proliferation and apoptosis within the same well. Addition of the Incucyte® Cytotox Dyes to normal healthy cells is non-perturbing to cell growth or morphology and yields little or no intrinsic fluorescent signal.
Once cells become unhealthy, the plasma membrane integrity diminishes, allowing entry of the Incucyte® Cytotox Dye and yielding a 100- to 1000-fold increase in fluorescence upon binding to deoxyribonucleic acid (DNA). With the Incucyte® integrated analysis software, fluorescent objects can be quantified, and background fluorescence minimized.
Presentation, Storage and Stability
Incucyte® Cytotox Dyes are supplied as a solution in dimethyl sulfoxide (DMSO), providing sufficient quantity for performing 500–1000 tests (1 test = 1 well of 96-well microtiter plate). Upon receipt, the solution should be stored at -20°C or 4°C, depending on the reagent, and protected from light. When stored as described, the stock solutions will be stable for 6 - 12 months.
Recommended Use
We recommend that each vial of Incucyte® Cytotox Green or Red Dye is diluted to a stock concentration of 100 µM in full media or PBS. This may then be diluted further in full media for direct addition to cells seeded in a 96-well plate to yield a final concentration of 250 nM (e.g., 1:4000 dilution of the original green or red dye).
Incucyte® Cytotox NIR Dye should be diluted to a final concentration of 0.6 µM (1:000 dilution) in full culture media for use.
When used in an Incucyte® Live-Cell Analysis System, we recommend data collection every 2-3 hours. Additional protocol details can be found in the Product Guide.
Datasheet
Safety Datasheet
Applications
-
Application
-
Cytotoxicity
- Spheroid Cell Health
-
Cytotoxicity
-
Assay Type
-
Cytotoxicity
- NETosis
-
Cytotoxicity
-
Research AreaCell Health
Features
-
Device/Instrument Compatibility
-
S3
-
SX1
- SX5
-
S3
-
Optical Module
-
Green/Red
- Green/Orange/NIR
-
Green/Red
General Specifications
-
ColorGreen
Product Information
-
BrandIncucyte®
-
Pack Size1
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.