Ksep® 400-OPC System

Discover the high-performance, single-use centrifugation system Ksep® 400-OPC for continuous, gentle cell and particle separation. Its closed, low-shear design preserves viability and scales to ~200 L. OPC integration enables secure data exchange and cGMP-compliant digital batch records.

The Key features include:

  • Patented continuous non-stop discharge for sterile, uninterrupted processing
  • Gentle, low-shear separation preserves cell viability and product quality
  • Scalable, modular platform from pilot to ~200 L (depending on cell density)
  • OPC connectivity enables secure, real-time data exchange and system monitoring
  • Digital batch records with role-based access deliver traceable, cGMP-compliant documentation
Article number: 
KSEP400-OPC
*Custom/bulk order quotes are provided within 72 hours of request.
Ksep® 400-OPC System
Ksep® 400-OPC System

Discover the high-performance, single-use centrifugation system Ksep® 400-OPC for continuous, gentle cell and particle separation. Its closed, low-shear design preserves viability and scales to ~200 L. OPC integration enables secure data exchange and cGMP-compliant digital batch records.

The Key features include:

  • Patented continuous non-stop discharge for sterile, uninterrupted processing
  • Gentle, low-shear separation preserves cell viability and product quality
  • Scalable, modular platform from pilot to ~200 L (depending on cell density)
  • OPC connectivity enables secure, real-time data exchange and system monitoring
  • Digital batch records with role-based access deliver traceable, cGMP-compliant documentation
Item No.:
KSEP400-OPC

Overview

Specifications

Scalable Single-Use Centrifugation with Ksep® 400-OPC

Ksep® 400-OPC for Continuous, Automated Bioprocessing

The Ksep® 400-OPC system from Sartorius is a high-performance, single-use centrifugation platform engineered for the continuous, gentle, and scalable separation of cells and particles in modern biomanufacturing. Designed for applications such as cell therapy, vaccine production, recombinant proteins, and blood processing, Ksep® 400-OPC supports sterile, high-yield operations with built-in features that ensure process integrity and regulatory compliance. With OPC integration, it also enables secure data exchange and digital batch documentation to meet cGMP standards.

Key Features and Benefits

  • Continuous Non-Stop Discharge: Patented bowl design enables discharge without stopping rotation, supporting uninterrupted and sterile processing.
  • Automated and Manual Operation: Offers full automation with the option for manual control to meet varying process requirements.
  • Inbuilt Modularity: Designed to support Pilot-scale through to large-scale operations, processing up to 200 L of culture volume.
  • Gentle on Cells: Low shear environment preserves cell viability and minimizes intracellular contamination, ideal for sensitive cultures.
  • Closed, Single-Use Design: Uses pre-sterilized, USP Class VI-compliant consumables to ensure product efficacy and prevent cross-contamination.

Advanced Applications

  • Cell therapy manufacturing
  • Vaccine and recombinant protein production
  • Harvesting of high-density cultures ( › 100 million cells ⁄ mL)
  • Microcarrier-based and suspension cultures

Data Integrity and cGMP Compliance

  • OPC Connectivity: Integrates seamlessly with external server systems via OPC for real-time data transfer and system monitoring.
  • Batch Records Management: Facilitates digital creation, maintenance, and export of batch documentation for audit readiness.
  • Unified Software Platform: Consistent user interface across all Ksep systems reduces training and validation efforts.
  • Secure, Traceable Operation: Supports data integrity through user access controls and compliant electronic records handling.

Technical Specifications

  • Processing Volume: Up to 200 L depending on cell density
  • Modularity: Supports small to large-scale processing within the same platform
  • Contact Materials: Single-use, USP Class VI compliant
  • Operation Mode: Continuous, closed-loop, sterile-compatible

The Ksep® 400-OPC offers a flexible, GMP compliant, and scalable solution for biomanufacturing workflows - delivering high recovery, low shear, and efficient processing from pilot through to commercial scale.

Applications

  • Application
    • Cell Culture (Vaccine)
    • Cell Therapy
    • Cell Culture (recombinant proteins, mAbs)

Connections (Data)

  • Data Transfer
    • USB
    • J45-Ethernet
    • LAN

Connections (Physical)

  • Connections
    3/8″ × 1/4″ C-Flex

Dimensions

  • Dimensions WxDxH
    107.5 × 72 × 140 cm

General Specifications

  • Cell Capacity per Cycle
    (CHO) Up to 80 Billion
  • Flow Rate
    114 L/hr
  • Maximum Gravitational Force
    1,000 g

Materials of Construction

  • Connector Material
    C-Flex® 374 (TPE)

Power Requirements

  • Power Requirements
    208 – 240 V1 Ph; 20A

Product Information

  • Brand
    Ksep®

Volume

  • Volume
    400 mL (4 × 100 mL)
  • Working Volume
    10 – 200 L