Ksep®50 single-use Centrifuge System
The Ksep® 50 system minimizes shear forces via counterflow centrifugation, that achieves high cell viability and recovery. Its automated, single-use design reduces manual intervention and contamination risk, ensuring high-quality cell products.
The Ksep® 50 system facilitates seamless scale-up from process development to commercial manufacturing.
- Item No.:
- KSEP50
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Ksep® Systems
Your Ultimate Cell Processing Solution! Revolutionize your cell concentration, washing, and harvesting processes with Ksep® 50. Engineered for optimal cell viability and recovery, this innovative system highlights minimal shear forces and superior results. From initial process development (0.1 L) to GMP production (20 L), Ksep® 50 offers seamless scalability in one comprehensive package.
Experience efficiency and excellence with Ksep® 50 today!
- Closed Processing: Single-use, Class VI product contact surfaces ensure safety & purity
- Comprehensive Processing Solution: Capture, concentrate, wash, manipulate, and harvest, all in one solution.
- Optimal Cell Recovery and Viability: Achieve High cell recovery, viability ensured, irrespective of densities, for top-quality output.
- Enhanced Purity: Eliminate debris and light particulate impurities, minimize aggregation, and enhance product purity.
- Versatile Usage: Enjoy flexibility with options to choose between manual and automated processing to suit your needs and preferences for optimization and manufacturing.
- Data Traceability: Batch processing records and data logs ensure full traceability throughout the entire process.
- Seamless Scalability: Seamlessly scale up operations for consistent efficiency from development to production.
Applications
-
Application
-
Cell Culture (Vaccine)
-
Cell Therapy
- Cell Culture (recombinant proteins, mAbs)
-
Cell Culture (Vaccine)
Connections (Data)
-
Data Transfer
-
USB
-
J45-Ethernet
- OPC Expert
-
USB
Connections (Physical)
-
Connections1/4″ × 1/8″ C-Flex
Dimensions
-
Dimensions WxDxH176 x 72 x 82 cm
General Specifications
-
Cell Capacity per Cycle(CHO) Up to 10 Billion
-
Flow Rate48 L/hr
-
Maximum Gravitational Force2,000 g
Materials of Construction
-
Connector MaterialC-Flex® 374 (TPE)
Power Requirements
-
Power Requirements200 - 240 V 1Ph; 16A
Product Information
-
BrandKsep®
Volume
-
Volume50 mL (2 x 25 mL)
-
Working Volume0.1 - 20 L
Ksep®50 Sinlge-Use Set (Harvest Clarification / Concentration-Wash-Harvest) contains both the chamber set and the tubing set.
Ksep® 50 Bag Holder is a stainless steel attachment part for the Ksep®50 System. The holder can be easily mounted on the device and equipped with Flexsafe® 2D Bags (0.5 - 1 L).
Questions & Answers (4)
The cells should be no smaller than 7 microns in diameter. The g-force of the system is not high enough to formstable fluidized bed with smaller cells, such as bacteria and other microbial cells.
Cell densities as low as 500,000 cells per milliliter can be processed, and up to densities as high as 160 million cells per milliliter.
Processing time will vary based on the size of your bioreactor, but because the Ksep® centrifuge is continuously running, the process of concentration, wash, and harvest is extremely efficient
Technical experts provide comprehensive training on the system, including process optimization using its customizable parameters. We also offer tutorials for daily operations, demonstrating its usage.