Minisart® NML Plus Glass Fiber 0.45 µm Surfactant-free Cellulose Acetate Syringe Filter
Minisart® NML Plus with glass fibre prefilter and surfactant-free cellulose acetate (SFCA) is optimized for particle-laden aqueous solutions or oils for a higher total throughput. Type 17829 with a pore size of 0.45 µm can be used for clarification and has a male luer lock outlet. Version K is a pack of 50 syringe filters, individually packed and sterilized by ethylene oxide (EO).
Pack size: 50
- Price (USD):
- $195.00
- Item No.:
- 17829----------K
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Minisart® With Glass Fibre Prefilter
Individually packed and sterile Minisart® NML Plus syringe filters are optimal for immediate usage whenever sterile filtration or clarification and cell removal from highly particle-laden liquids is needed. The glass fibre prefilter protects the membrane from early clogging and increases total throughput. The very low non-specific binding characteristics of the SFCA membrane makes the filters a perfect choice for biomolecule solutions. The housing is made of the acrylic resin MBS (Methacrylate butadiene styrene) which has a limited compatibility with alcohols but is free of phthalates. GF and membrane in one filter housing decrease the hold-up volume. If this is no limiting factor a GF-only version is available and can be coupled with a membrane-only syringe filter of choice.
- Sterile and ready-to-use
- GF-prefilter for higher total throughout
- Very low non-specific binding
- PVC-free
- GF-only version available
Applications
-
ApplicationSterile filtration and clarification of difficult-to-filter aqueous and organic samples
-
Application Area
-
Clarification
- Particle removal
-
Clarification
Connections (Physical)
-
Connector InletFemale Luer Lock
-
Connector OutletMale Luer Lock
Dimensions
-
Filter Diameter⌀ 28 mm
-
Filtration Area6.2 cm²
General Specifications
-
Filter Paper/Membrane ColorYellow
-
Flow Rate≥ 160 mL/min for water at 1 bar (14.5 psi)
-
Total ThroughputUp to 200 mL
-
pH Range4.0 – 8.0
Materials of Construction
-
Housing MaterialMethacrylate butadiene styrene (MBS)
-
Material PrefiltersGlass Fiber (GF)
-
Membrane MaterialSurfactant-free Cellulose Acetate (SFCA)
Operating Conditions
-
Maximum Allowable Working Temperature60 °C (140 °F)
-
Maximum Operating Pressure4.5 bar (65 psi)
-
Operating Pressure4.5 bar (65 psi)
Physicochemical Information
-
Bubble Point≥ 2.0 bar (44 29 psi) with water
-
Burst Pressure≥ 7.0 bar (102 psi)
-
Pore Size0.45 µm
-
Retention Rate0.7 µm²
-
WettabilityHydrophilic
Product Information
-
BrandMinisart® NML Plus
-
Device TypeSyringe Filters
-
Pack Size50
-
PackagingSingle blister packed
-
Sample TypeAqueous
Sterility/Purity
-
Delivery ConditionSterile
-
Sterilization MethodEthylene oxide
Volume
-
Hold-up Volume≤ 100 µl - 150 µl
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.