Minisart® NML Surfactant-free Cellulose Acetate Standard Syringe Filter (SFCA), 0.2µm, FM, Female Luer Lock, Male Luer Lock
The Minisart® NML surfactant-free cellulose acetate syringe is optimal for aqueous solutions with a pH of 4 – 8. Top Features of Minisart® Syringe Filters
- Version K is individually packed and sterilized by ethylene oxide (EO).
- Version GUK is individually packed and sterilized by gamma irradiation
- Bidirectional use possible
- Surfactant free cellulose membrane (pore size 0.2 µm and 0.45µmm)
- Largest effective filtration area (EFA) of 6.2 cm2
- Low hold up volume
- Color-coded housing
Popular Applications for Minisart® Syringe Filters
- Sterile filtration
- Clarification
- Sterile cell removal
- Price (USD):
- $176.00
- Item No.:
- S6534------FMGUK
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Minisart® with Acrylic-based MBS Housing
Minisart® NMFL SFCA syringes are individually packed sterile, making them available for immediate use whenever sterile filtration, clarification and cell removal are needed. The (SF)CA membrane is available for the following pore sizes : 0.2 µm and 0.45 µm.. The housing is made of methacrylate butadiene styrene (MBS), an acrylic resin with limited compatibility with alcohol and free of phthalates.
Cellulose Acetate Filter
The cellulose acetate membrane filter combine high flow rates and thermal stability with very low adsorption characteristics are compatible with aqueous solutions, oils, alcohols and other organic solvents. Cellulose acetate is also hydrophilic, have due to their symmetric structure high flow rates and is appropriate for aqueous solutions, such as media, buffers and sera.
Luer Lock Technology
Having a Luer lock syringe ensures a secure connection, preventing accidental removal of the needle and accidental injection of contents. When using a precise laboratory technique, this added quality protection detail is essential for working with complete confidence.
Wide Variety of Applications
Due to the low protein binding capacity, low leachables and high flow rate, the Minisart® NML (SF) CA Syringe Filter has a wide variety of applications. It can be used with filtration of aqueous solutions such as cell culture media and serum, sterile filtration and high protein-containing fluids such as plasma.
Brochure
Catalog
User Manual
Applications
-
Application
-
Sterile filtration and clarification of aqueous solutions
-
Clarification
- Particle Removal
-
Sterile filtration and clarification of aqueous solutions
-
Application AreaSterile filtration
Connections (Physical)
-
Connector InletFemale Luer Lock
-
Connector OutletMale Luer Lock
Dimensions
-
Filter Diameter⌀ 28 mm
-
Filtration Area6.2 cm²
General Specifications
-
Filter Paper/Membrane ColorBlue
-
Flow Rate≥ 60 mL/min for water at 1 bar (14.5 psi)
-
Total ThroughputUp to 200 mL
-
pH Range4.0 – 8.0
Materials of Construction
-
Housing MaterialMethacrylate butadiene styrene (MBS)
-
Membrane MaterialSurfactant-free Cellulose Acetate (SFCA)
Operating Conditions
-
Maximum Allowable Working Temperature60 °C (140 °F)
-
Maximum Operating Pressure4.5 bar (65 psi)
-
Operating Pressure4.5 bar (65 psi)
Physicochemical Information
-
Bubble Point≥ 3.2 bar (46 psi) with water
-
Burst Pressure≥ 7.0 bar (102 psi)
-
Pore Size0.2 µm
-
WettabilityHydrophilic
Product Information
-
BrandMinisart® NML
-
Device TypeSyringe Filters
-
Pack Size50
-
PackagingSingle blister packed
-
Sample TypeAqueous
Sterility/Purity
-
Delivery ConditionSterile
-
Sterilization MethodGamma irradiation
Volume
-
Hold-up Volume≤ 100 – 150 µL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.