MS e.motion 0.45µm HF black/white XL

Sartorius membrane filters not only feature the widest selection, three different filter colors, two different diameters and a variety of pore sizes.

The various filter colors and distinctly visible gridlines provide the best contrast with the colonies for easy and reliable quantification and identification.

The membrane filter band specially designed for the Microsart® e.motion dispenser can be conveniently inserted and easily changed, as needed.

Price (USD):
$809.00
Item No.: 
130H6Z-47----SJR
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Your time is limited when you have to handle highly repetitive processes and heavy workloads day by day. In this case an efficient and ergonomic workflow is needed.

The new Big Packs with a capacity of 250 membrane filters allow full shift working without the necessity of reloading the Microsart® e.motion dispenser. For efficient workflows and less interruptions!

Applications

  • Application
    Microbial Enumeration
  • Application Area
    Bioburden/Microbial enumeration

Dimensions

  • Filter Diameter
    ⌀ 47 mm
  • Membrane Thickness
    115 – 145 µm

Features

  • High Flow
    Yes

General Specifications

  • Culture Media
    N/A
  • Membrane Color | Grid Color
    grey | white

Materials of Construction

  • Filter Material
    Cellulose Nitrate (CN)
  • Membrane Material
    Cellulose Nitrate (CN, Cellulose Mixed Ester)

Operating Conditions

  • Thermal Resistance
    130 °C max.

Physicochemical Information

  • Chemical Compatibility
    Aqueous solutions (pH 4-8), hydrocarbons and several other organic solvents
  • Pore Size
    0.45 µm
  • Wettability
    Hydrophilic

Product Information

  • Brand
    Microsart® e.motion
  • Pack Size
    4 x 250
  • Package Type
    Dispenser Ready
  • Type
    Consumables

Sterility/Purity

  • Delivery Condition
    Sterile
  • Sterilization Method
    Gamma irradiation

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.