Pumps used for filtration. Choose from a broad range of universal pumps and manual pumps over laboratory vacuum pumps to peristaltic pumps.
Price (USD)
$1,280.00
Item No.: 
VFP002
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
Peristaltic Pump Drive, 115v
Peristaltic Pump Drive, 115v
Pumps used for filtration. Choose from a broad range of universal pumps and manual pumps over laboratory vacuum pumps to peristaltic pumps.
Price (USD):
$1,280.00
Item No.:
VFP002
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
1

Overview

Specifications

Masterflex economy drive variable speed peristaltic pump (115V)

Masterflex economy drive variable speed peristaltic pump

Applications

  • Application
    Microbial Enumeration
  • Market
    Research

Compliance Information

  • Certification
    None
  • Electrical / Battery item
    Yes

Dimensions

  • Dimensions WxDxH
    230 mm × 225 mm × 134 mm

General Specifications

  • Flow Rate
    Variable

Power Requirements

  • Input Wattage
    160 Watts
  • Line Voltage
    115 V
  • Power Requirements
    115V

Product Information

  • Brand
    Vivaflow®
  • Pack Size
    1

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.