Peristaltic Pump for Vivaflow®
Top Features
- Simple and intuitive set up
- Precise flow control
- Avoid contamination
- Low maintenance
Popular Applications
- Tangential flow filtration
- In-line filtration
- Dispensing and filling
- Price (USD):
- $3,900.00
- Item No.:
- VF-APD0001-1
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Equipment and Accessories for Vivaflow® TFF Cassettes
Recommended for processing samples with Vivaflow® tangential flow filtration (TFF) cassettes, these Watson-Marlow pumps are ideal for ultrafiltration and diafiltration applications. In addition, they offer the flexibility, performance and control needed for other filtration and fluid transfer applications.
Simple and Intuitive Set Up
Tool-free mounting of the pump head to the pump drive makes assembly a breeze, while tube loading is quick and easy with an intuitive and reliable retention system.
Precise Flow Control
Digital control with optional remote input delivers accurate and consistent flow rates, and the instantly reversible motor allows for quick changes to the flow direction.
Avoid Contamination
Only the tubing is in contact with the process fluid, eliminating the risk of cross-contamination between the pump and the sample, ensuring that both remain clean.
Low Maintenance
Simply wipe down the pumps as part of your normal laboratory cleaning routine. Meanwhile, the washable pump heads only require occasional lubrication.
Each pump includes a power cable with region-specific plug, according to the delivery location. A voltage selector switch can be set for use on either 100-120V 50/60Hz or 200-240V 50/60Hz power supplies.
Applications
-
Application
-
Concentration
-
Diafiltration
-
Desalting | buffer exchange
- Ultrafiltration
-
Concentration
-
MarketResearch
Compliance Information
-
Certification
-
ISO 9001
-
ISO 14001
- ETL Listed
-
ISO 9001
Dimensions
-
Dimensions230 x 170 x 132 mm
Features
-
DisplayLCD
Materials of Construction
-
Materials of ConstructionAcrylonitrile butadiene styrene (ABS), Aluminium (ALU)
Operating Conditions
-
Operating Conditions - Temperature4-40°C (40-104°F)
-
Relative Humidity80% up to 31°C (88°F) decreasing linearly to 50% at 40°C (104°F)
Power Requirements
-
Line Voltage100-120V/200-240V
-
Power Requirements50/60Hz
Product Information
-
BrandVivaflow®
-
Pack Size1
Top Features
- Simple and intuitive set up
- Precise flow control
- Avoid contamination
- Low maintenance
Popular Applications
- Tangential flow filtration
- In-line filtration
- Dispensing and filling
Top Features
- Simple and intuitive set up
- Precise flow control
- Avoid contamination
- Low maintenance
Popular Applications
- Tangential flow filtration
- In-line filtration
- Dispensing and filling
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.