Polycarbonate Track-Etched Membrane Filters / 0.2 µm / 25 mm Discs
These hydrophilic polycarbonate track-etched filters are manufactured from high quality polycarbonate film using track-etch technology. They have a sharply defined pore size of 0.2 µm with a pore density of 5.0E+08 cm2. Pack of 100 white 25 mm discs that have a high chemical resistance and good thermal stability for accurate fractionation of particulates. Smooth, flat surface for good visibility.
- Price (USD):
- $144.00
- Item No.:
- 23007--25------N
- Availability:
- pcs
- Pieces
- 100
Choose your Polycarbonate Track-Etched Membrane Filters
- Sharply defined pore sizes for accurate separation and retention of particles
- Smooth and translucent surface for excellent visibility of the retained particles
- Capture of the particles on the surface of the filter for precise quantification and reading under light microscopes or for SEM
- Filter diameter of 25 mm
- Pack of 100 polycarbonate (PC) track-etched filters
Applications
-
Application
-
Filtration of Aqueous Solutions
-
Solvent Filtration-mixtures
- Air/Gas Filtration
-
Filtration of Aqueous Solutions
-
Application AreaParticle analysis
Dimensions
-
DimensionsN/A
-
Filter Diameter⌀ 25 mm
-
Membrane Thickness25 µm
General Specifications
-
Filter FormatDiscs
-
Filter Paper/Membrane ColorWhite
-
Flow Rate10 mL/min/cm²/0.7 bar (Water)
-
Grade23007
-
Membrane Color | Grid Colorwhite (w/o grid)
Materials of Construction
-
Filter MaterialPolycarbonate Film (PC)
-
Materials of ConstructionPolycarbonate membrane
-
Membrane MaterialPolycarbonate (PC)
Physicochemical Information
-
Bubble Point≥ 3.5 bar
-
Burst Pressure≥ 0.7 bar
-
Pore Density (cm²)5.00E+8
-
Pore Size0.2 µm
-
Retention RateN/A
-
Thermal Stability140 °C
-
WettabilityHydrophilic
Product Information
-
Filter TypeTrack-Etched Filters
-
Pack Size100
-
PackagingNon-sterile, bulk packed
Sterility/Purity
-
Delivery ConditionNon-Sterile
Usage Protocols
-
Sterilization ProceduresBy autoclaving at 121 °C
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.