Polycarbonate Track-Etched Membrane Filters / 0.8 µm / 25 mm Discs

These hydrophilic polycarbonate track-etched filters are manufactured from high quality polycarbonate film using track-etch technology. They have a sharply defined pore size of 0.8 µm with a pore density of 4.0E+07 cm2. Pack of 100 white 25 mm discs that have a high chemical resistance and good thermal stability for accurate fractionation of particulates. Smooth, flat surface for good visibility.

Price (USD):
$145.00
Item No.: 
23004--25------N
Availability: 
Pieces
100
*Custom/bulk order quotes are provided within 24 hours of request.
  • Sharply defined pore sizes for accurate separation and retention of particles
  • Smooth and translucent surface for excellent visibility of the retained particles
  • Capture of the particles on the surface of the filter for precise quantification and reading under light microscopes or for SEM
  • Filter diameter of 25 mm
  • Pack of 100 polycarbonate (PC) track-etched filters 

Applications

  • Application
    • Filtration of Aqueous Solutions
    • Solvent Filtration-mixtures
    • Air/Gas Filtration
  • Application Area
    Particle analysis

Dimensions

  • Dimensions
    N/A
  • Filter Diameter
    ⌀ 25 mm
  • Membrane Thickness
    25 µm

General Specifications

  • Filter Format
    Discs
  • Filter Paper/Membrane Color
    White
  • Flow Rate
    40 mL/min/cm²/0.7 bar (Water)
  • Grade
    23004
  • Membrane Color | Grid Color
    white (w/o grid)

Materials of Construction

  • Filter Material
    Polycarbonate Film (PC)
  • Materials of Construction
    Polycarbonate membrane
  • Membrane Material
    Polycarbonate (PC)

Physicochemical Information

  • Bubble Point
    ≥ 0.6 bar
  • Burst Pressure
    ≥ 0.7 bar
  • Pore Density (cm²)
    4.00E+7
  • Pore Size
    0.8 µm
  • Retention Rate
    N/A
  • Thermal Stability
    140 °C
  • Wettability
    Hydrophilic

Product Information

  • Filter Type
    Track-Etched Filters
  • Pack Size
    100
  • Packaging
    Non-sterile, bulk packed

Sterility/Purity

  • Delivery Condition
    Non-Sterile

Usage Protocols

  • Sterilization Procedures
    By autoclaving at 121 °C

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.

´