Polyethersulfone Ultrafiltration Membrane Discs, 300 kDa MWCO, 10 pc
Top Features
- Compatible with traditional and legacy stirred cells
- Recommended for custom-applications
- Flexible options to suit ultrafiltration (UF) and diafiltration (DF) of most macromolecules
Popular Applications
- Discs Concentration and protein removal (UF)
- Buffer exchange and desalting (DF)
- Electroultrafiltration (EUF)
- Price (USD):
- $261.00
- Item No.:
- 14679--76------D
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Polyethersulfone (PES)
This is membrane provides excellent ultrafiltration performance with most samples where high process speed and maximum recoveries from the retentate are of primary importance. Polyethersulfone membranes exhibit no hydrophobic or hydrophilic interactions and are usually preferred for their low fouling characteristics, exceptional flux and broad pH compatibility.
Further Membrane Options
Ultrafiltration membrane discs are also available in Hydrosart® regenerated cellulose (RC) and cellulose triacetate (CTA) materials.
Applications
-
Application
-
Ultrafiltration
- Diafiltration
-
Ultrafiltration
-
Application Area
-
Concentration
-
Diafiltration
-
Desalting
-
Buffer exchange
- Electroultrafiltration
-
Concentration
-
Market
-
BioPharma
-
Research
- Environmental
-
BioPharma
Compliance Information
-
CertificationISO 9001
Dimensions
-
Filter Diameter76 mm
-
Membrane Thickness120 µm
General Specifications
-
Filter FormatDiscs
-
pH Range1.0 – 14.0
Materials of Construction
-
Membrane MaterialPolyethersulfone (PES)
Physicochemical Information
-
MWCO300 kDa
Product Information
-
Filter TypeMembrane Filters
-
Pack Size10
-
Sample Type
-
Protein
-
Peptide
-
Nanoparticles
-
Virus
-
VLP
-
Viral Vector
-
Exosome
-
LNP
-
Nucleic Acid
-
Soil
- Water
-
Protein
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.