- Shop
- Single-Use Tubing & Assemblies
- Tubing Sets & Assemblies
- Pumping Lines
Pumping Lines - 1-1/2" Tri-clamp - 1/2" × 7/8" (12.7 mm × 19.1 mm) - 5000 mm
Pumping Lines are ready-to-use silicone tubing assemblies for continuous liquid transfer in bioprocessing.
- Platinum-cured silicone tubing offers high purity and long pump life.
- Pre-assembled with Opta® SFT, Tri-Clamp or quick-coupler connections.
- Supplied in 1.5, 3 or 5 m lengths for flexible set-up.
- Qualified to 1 bar for dependable fluid distribution.
Connector(s)
Tube Size (ID – OD)
Tube Length
- Item No.:
- FBT129896
- Piece
- 1
- Qty. Graduation
- 5
Pumping Lines - 1-1/2" Tri-clamp - 1/2" × 7/8" (12.7 mm × 19.1 mm) - 5000 mm
Pumping Lines are ready-to-use silicone tubing assemblies for continuous liquid transfer in bioprocessing.
- Platinum-cured silicone tubing offers high purity and long pump life.
- Pre-assembled with Opta® SFT, Tri-Clamp or quick-coupler connections.
- Supplied in 1.5, 3 or 5 m lengths for flexible set-up.
- Qualified to 1 bar for dependable fluid distribution.
Overview
Specifications
Choose your Single-use Assemblies
Pumping Lines
Ready-to-use Pumping Lines provide a pre-assembled single-use fluid path for media, buffer or product transfer wherever peristaltic pumps are used in biomanufacturing.
Key features
- Platinum-cured Tuflux® SIL silicone (60 Shore A) combines strength, flexibility and a very low extractables profile.
- Delivered sterile and ready to connect.
- Broad connector choice – Opta® SFT for sterile coupling, Tri-Clamp for sanitary links, or MPC/MPX quick couplers – fits single-use or stainless-steel equipment.
- Qualified for continuous pumping to 1 bar; versions with reinforced clamps reach 1.5 bar.
- Twenty-four-month change notification policy supports long-term supply planning.
Applications
- Transfer and recirculation of media or buffers between bags, tanks and bioreactors.
- Harvest lines from cell culture and feed lines to downstream purification.
- Pumping steps during formulation, filling and other fluid-handling operations.
Specifications
- Tubing material: Tuflux® SIL platinum-cured silicone.
- Available lengths: 1.5 m, 3 m, 5 m.
- Qualified pressure: 1 bar (1.5 bar with metal-clamp versions).
Applications
-
Application AreaTransferring
-
Process Step
-
Drug Substance Purification
-
Drug Product Formulation
-
Media Preparation
-
Buffer Preparation
- Cell Harvest & Downstream Processing Intermediates
-
Drug Substance Purification
Connections (Physical)
-
Connector Inlet1-1/2" Tri-clamp
-
Connector Outlet1-1/2" Tri-clamp
-
Connector(s)1-1/2" Tri-clamp
Dimensions
-
Tube Length5000 mm
-
Tube Size (ID – OD)1/2" × 7/8" (12.7 mm × 19.1 mm)
General Specifications
-
TubingSilicone (Tuflux® SIL)
Materials of Construction
-
Tubing MaterialPlatinum-Cured Silicone
Product Information
-
Pack Size5
-
Tube TypePumping line
Sterility/Purity
-
Delivery ConditionSterile