Regenerated Cellulose Membrane Filters / Type 18407, 0.2 µm pore size, 50 mm diameter, 100 pieces per pack
Choose your Regenerated Cellulose Membrane Filters
These solvent-resistant (pH 3-12), hydrophilic and low non-specific adsorptive membrane filters are excellently suited for the particle removal from solvents.
The 50 mm diameter, 0.45µm pore size filter is standardly used for clarification and degassing solvents and mobile phases for HPLC.
Applications
-
Application
-
Filtration of Aqueous Solutions
-
Solvent Filtration
-
Solvent Filtration-mixtures
- Clarification
-
Filtration of Aqueous Solutions
-
Application Area
-
Analytical sample preparation
- Sterile filtration
-
Analytical sample preparation
Dimensions
-
DimensionsN/A
-
Filter Diameter⌀ 50 mm
-
Membrane Thickness150 µm
General Specifications
-
Filter FormatDiscs
-
Filter Paper/Membrane ColorWhite
-
Flow Rate15 mL/min/cm²/bar (Water)
-
Grade18407
-
Membrane Color | Grid Colorwhite (w/o grid)
Materials of Construction
-
Filter MaterialRegenerated Cellulose (RC)
-
Membrane MaterialRegenerated Cellulose (RC)
Physicochemical Information
-
Bubble Point4.4 bar
-
Pore Size0.2 µm
-
Retention RateN/A
-
WettabilityHydrophilic
Product Information
-
Filter TypeMembrane Filters
-
Pack Size100
-
PackagingNon-sterile, bulk packed
Sterility/Purity
-
Delivery ConditionNon-Sterile
Usage Protocols
-
Sterilization Procedures
-
By autoclaving at 121 °C or 134 °C
- Ethylene oxide
-
By autoclaving at 121 °C or 134 °C
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.