Replacement Tubing Set for Vivaflow®
Tubing Set for Vivaflow® 50
Comprises: 2 x 1 m size 16 PVC tubing with inlet fittings, 2 x 50 cm size 16 PVC tubing with 0.6 mm flow restrictors, 1 x series interconnector
- Price (USD):
- $101.00
- Item No.:
- VFA034
- Availability:
- pcs
- Pieces
- 2
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Equipment and Accessories for Vivaflow® TFF Cassettes
The Vivaflow® units are ready to use laboratory crossflow cassettes. They are optimally suited for applications like cell culture supernatant concentration, virus concentration and water concentration. The units come with all necessary accessories for running the device with a laboratory pump. For replacement and additional accessories Sartorius offers a wide range of equipment.
Compliance Information
-
CSA CompliantNo
-
Electrical / Battery itemNo
Connections (Physical)
-
ConnectorsFemale Luer lock
Dimensions
-
Dimensions3.2 x 1.6 mm
-
Length2x 1 m, 2x 50 cm
Materials of Construction
-
Materials of ConstructionPVC (medical grade)
Product Information
-
BrandVivaflow®
-
Pack Size1
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.