Sartobind® Rapid A is provided as ready-for-use devices which will be fully utilized within a single batch and afterwards disposed:

  • >150 g/L*h productivity
  • >30 g/L DBC 10% at 12 sec RT
  • Average cycle times of only 10-15 min

See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Products (1)

  • Sartobind® mAb pack
    Item no.
    96MU01-----11
    Bed Volume
    1.2 mL, 1 mL, 3 mL
    Membrane Adsorber Format
    Capsules
    Connectors
    Female Luer lock
  • Sartobind® Rapid A is a membrane chromatography platform designed for modern monoclonal antibody purification processes, offering a scalable solution for capturing Fc-region containing biomolecules, ideal for process intensification in single- or multi-column setups.

    • Ready-for-use consumables, quick and easy setup
    • Scalable, cost-efficient portfolio
    • Enables process intensification, shorter timelines
    • Membrane designed for shorter residence time and diverse mAb sizes
    • Designed for full utilization of the membrane’s lifespan
    • Expert, tailored consultancy services

    With its high binding capacity, short residence times, and low operating pressures, Sartobind® Rapid A offers seamless scalability from process development to commercial production.

    Product Information

    • Brand
      Sartobind® Rapid A