Sartobind® Rapid A is provided as ready-to-use devices which will be fully utilized within a single batch and afterwards disposed:

  • >150 g/L*h productivity
  • >30 g/L DBC 10% at 12 sec RT
  • Average cycle times of only 10-15 min

See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Products (1)

  • Sartobind® mAb pack
    Item no.
    96MU01-----11
    Connectors
    Female Luer lock
    Bed Volume
    1.2 mL, 1 mL, 3 mL
    Membrane Adsorber Format
    Capsules
  • Sartobind® Rapid A makes disposable “plug and play” a reality. A unique one-batch, one-membrane approach reduces bioburden risk and lowers CoGs compared to resin-based processes. Rapid cycling translates to >10 times higher productivity and linear scalability from PD to commercial scale.

    • Eliminate the Burden of Column Handling and Consumable Reuse
    • Reduce the High Cost of Bulk Resin
    • Accelerate Speed to Clinic
    • Adopt a Fully Proven Scalable Solution From PD to Commercial Scale
    • Cut Risk of Bioburden
    • Increase Productivity

    Product Information

    • Brand
      Sartobind® Rapid A