The family of Sartorius TFF filter holders features the latest advances in TFF design for full flexibility. This unique design within the Sartocon® family provides you with predictable performance from process volumes down to scaling studies or in daily lab work.

See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Filter by product attributes

Products (10)

  • Sartocon® 2 plus, 1.4435/F/R26/P16, DIN, e-polished
    Item no.
    17546DD260160E
    Cassette Capacity
    Sartocon® Cassettes: ≤ 10
    Connections
    DIN
  • Sartocon® Slice Holder
    Item no.
    17521---002
    Cassette Capacity
    Sartocon® Cassettes: ≤ 5
  • Sartocon® 2 plus, 1.4435/F/R26/P16, DIN, e-polished, mirror inverted
    Item no.
    17546DD260160EM
    Cassette Capacity
    Sartocon® Cassettes: ≤ 10
    Connections
    DIN
  • Sartocon® 2 plus, 1.4435/F/R29,7/P18,1, ISO, e-polished
    Item no.
    17546DI297181E
    Cassette Capacity
    Sartocon® Cassettes: ≤ 10
    Connections
    ISO
  • Sartocon® 2 plus, 1.4435/F/R23/P23, JIS-G, e-polished, mirror inverted
    Item no.
    17546DJ230230EM
    Cassette Capacity
    Sartocon® Cassettes: ≤ 10
    Connections
    JIS-G
  • Sartocon® 2 plus, 1.4435/F/R23/P23, JIS-G, e-polished
    Item no.
    17546DJ230230E
    Cassette Capacity
    Sartocon® Cassettes: ≤ 10
    Connections
    JIS-G
  • Sartocon® 2 plus, 1.4435/F/R22,1/P15,7, Zoll, e-polished, mirror inverted
    Item no.
    17546DZ221157EM
    Cassette Capacity
    Sartocon® Cassettes: ≤ 10
    Connections
    Zoll
  • Sartocon® 2 plus, 1.4435/F/R29,7/P18,1, ISO, e-polished, mirror inverted
    Item no.
    17546DI297181EM
    Cassette Capacity
    Sartocon® Cassettes: ≤ 10
    Connections
    ISO
  • Sartocon® 2 plus, 1.4435/F/R22,1/P15,7, Zoll, e-polished
    Item no.
    17546DZ221157E
    Cassette Capacity
    Sartocon® Cassettes: ≤ 10
    Connections
    Zoll
  • Sartocon® Slice SC | Hydraulic Holder

    The family of Sartorius TFF filter holders features the latest advances in TFF design for full flexibility. This unique design within the Sartocon® family provides you with predictable performance from process volumes down to scaling studies or in daily lab work.

  • The family of Sartorius TFF filter holders features the latest advances in crossflow design for full flexibility

    • Self-draining and self-venting thanks to vertical positioning
    • Large retentate channels for low pressure drop
    • Easy installation
    • Low hold-up volume
    • Monolithic design
    • All ports located on the product plate


    Select the right filter holder for your process:

    • Sartocon® Slice 200 holder for scaling studies
    • Sartocon® Slice holder for low-to medium-volume applications from 300 mL
    • Sartocon® 2 plus holder optimized for use with Sartocon® production-scale TFF cassettes of up to 7 m²

    Product Information

    • Brand
      Sartocon®
  • Silicone Gasket for 1"-1 1/2" Tri-Clamp

    Sartocon® 2 plus - 1.4404 or 1.4435 - stainless steel holder is optimized for the use with up to ten Sartocon® or 2 Sartocube® production scale Crossflow cassettes (max. 7 m2). It is designed for applications from 30 l to 1000 l volume.

  • Torque Wrench 1/2"DR 25-250 IN/LB

    Torque Wrench for closing the Sartocon® 2 Plus holders.

  • Stainless Steel Hose Connectors

    Sartocon® 2 plus - 1.4404 or 1.4435 - stainless steel holder is optimized for the use with up to ten Sartocon® or 2 Sartocube® production scale Crossflow cassettes (max. 7 m2). It is designed for applications from 30 l to 1000 l volume.

  • In-line Pressure Gauge
    Item no.
    17546---003

    Sartocon® 2 plus - 1.4404 or 1.4435 - stainless steel holder is optimized for the use with up to ten Sartocon® or 2 Sartocube® production scale Crossflow cassettes (max. 7 m2). It is designed for applications from 30 l to 1000 l volume.

  • Customers Also Purchased