- Shop
- Tangential Flow Filtration (TFF)
- TFF Systems
- Standard TFF Systems
- Sartoflow® 5000 SU
Sartoflow® 5000 SU
Fully Automated Commercial Scale Single-use Tangential Flow Filtration System (SUTFF)
Automate UF, DF, and MF with Sartoflow® 5000 SU—high performance and reliability in a compact, scalable system built for demanding bioprocesses.
- Item No.:
- SF5000-SU
Fully Automated Commercial Scale Single-use Tangential Flow Filtration System (SUTFF)
Automate UF, DF, and MF with Sartoflow® 5000 SU—high performance and reliability in a compact, scalable system built for demanding bioprocesses.
Overview
Specifications
Choose your Tangential Flow Filtration (TFF) Systems
Sartoflow® 5000 SU Ordering Info
The complete Sartoflow® 5000 SU Basic Unit includes the following:
- Recirculation pump
- Product | buffer addition pump
- Sensors: pressure, flow, conductivity, pH
- Automated pneumatic multi block valves
- Software: Biobrain®& BioPAT® MFCS recipe tool
Optional products that comply with the Sartoflow® 5000 SU include:
- Filter cassette holder for up to 14 m²
- Hollow fiber holder for 12”, 24”, 41” modules
- Temperature control unit
- UV detection in permeate
- Recirculation mixing vessel 50, 200, 400 L
- Transformer 200-230 V
- Sartocheck®
Note that further customizations can be realized by the BPS engineering team.
Consumables for the Sartoflow® 5000 SU
The Sartoflow® 5000 SU offers an open filter module interface and is compatible with the following Sartorius TFF cassettes & hollow fiber modules:
- Sartocube®: 3.5 m²
- Sartocube® Self Contained Unit: 7 m², 14 m²
- Hollow fiber 12”, 24”, 41” modules
The Sartoflow® 5000 SU is compatible with the following single-use flow kits:
For TFF cassettes:
- TC Flow Kit (round or oval hole distributor plate | UV optional)
- AQ Flow Kit (UV optional)
For TFF hollow fibers:
- TC Flow Kit (UV optional)
The Sartoflow® 5000 SU is compatible with the following recicrulation bags:
- 50 L 3D mixing
- 200 L 3D mixing
- 400 L 3D mixing
Further Information
Maximized Performance
Sartoflow® 5000 SU is designed to deliver optimal efficiency with a scalable flow rate of up to 5,000 L/hr, ensuring high product concentrations and optimized recovery. It supports up to 14 m² cassette area, with an optional 21 m² holder available upon request, and accommodates hollow fiber modules up to 5 m². This allows for a minimal working volume of approximately 6.9 L.
High Flexibility
Experience seamless interchangeability between cassettes and hollow fiber modules, catering to a wide range of ultrafiltration (UF), diafiltration (DF), and microfiltration (MF) applications. We offer a variety of configuration options to meet specific process requirements.
Simplified Operations
The fully automated Sartoflow® 5000 SU system features pre-defined process recipes to enhance operational intelligence. With optimized component accessibility, flow kit installation is typically completed in under 25 minutes, streamlining your operations.
Applications
-
Application
-
Ultrafiltration
-
Diafiltration
- Microfiltration
-
Ultrafiltration
Compliance Information
-
GMP ComplianceThis product was manufactured in conformance with established Current Good Manufacturing Practice (cGMP) standards.
-
IP RatingIP54
Connections (Physical)
-
Connector(s)
-
Tri-clamp
- AseptiQuik® Connector
-
Tri-clamp
Dimensions
-
Dimensions WxDxHBasic Unit: 185x92x196 cm
-
Feed / RetentateVolume: 3.3 L (1" flow kit)
-
Membrane Area
Cassette: up to 14 m² (optional up to 21 m²)
Hollow Fiber: up to 5 m²
Features
-
Sensors
-
Pressure
-
Flow
-
pH
- Conductivity
-
Pressure
-
Temperature ControlYes
General Specifications
-
Additional Product SpecificationsSoftware: Biobrain® Recipe tool
-
Flow Rate
Recirculation pump: 50 – 5,000 L/hr
Fed batch | buffer pump: 6 – 1,200 L/hr
Materials of Construction
-
Materials of Construction304 stainless steel
-
Tubing MaterialPlatinum-Cured Silicone
Operating Conditions
-
Maximum Operating Pressure4 bar
-
Minimum Operating Volume
Concentration | diafiltration: about 15.9 L
Final concentration: about 6.9 L
-
Recommended Operating Temperature4 – 40 °C
Power Requirements
-
Power Requirements
380-480V 50 | 60 Hz
Option 1: Legrand L2220-P Plug 5-Wire 20A 277/480V Turnlok®
Option 2: Mennekes 13522 CEE Plug Xtra S 16A 5p 6h 400V IP54
Product Information
-
BrandSartoflow®
Volume
-
Recirculation Vessel Volume50 L, 200 L, 400 L (further sizes available upon request)
-
Recommended Batch Volume200 - 2000 L
Weight
-
Total WeightBasic Unit: 700 kg