Fittings Kit for Sartoflow® Slice 200 Benchtop Crossflow System
Fittings Kit, (replacements) Fittings of different sizes, Male & Female Luers, barbs & Tees and Luers of different sizes. Some of each type kept organized in a small plastic bag
Connections (Data)
-
Data InterfaceRS232
Connections (Physical)
-
ConnectorsLuer lock connector
Dimensions
-
Depth400 mm
General Specifications
-
Cassette CapacitySartocon® Slice 200 Cassettes: ≤ 2
-
Pump Output50 - 2200 mL/min
Materials of Construction
-
Filter- and Clamping Plate Material316L (1.4404/1.4435) stainless steel
-
Recirculation VesselPolyethersulfone (PES)
Operating Conditions
-
Maximum Operating Pressure2.5 bar
-
Minimum Operating Volume~20 mL
Product Information
-
BrandSartocon®
-
TypeSpare parts kit (replacement Luer valves and fittings)
Volumes
-
Recirculation Vessel Volume500 mL
SARTOFLOW® Slice 200 benchtop crossflow system for microfiltration, ultrafiltration and diafiltration processes in R&D, process development, preclinical and small pilot lots. The minimum recirculation volume of approx. 20 ml makes it easy to process small volumes. The features of the SARTOFLOW® Slice 200 benchtop crossflow system allow the user to automate, optimise and document the crossflow processes.