Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.

Sartoflow® SP | Single Pass TFF | System

Single Pass TFF simplifies ultra-and diafiltration by simultaneous concentration and diafiltration in one single pass instead of multiple recirculation.

  • Pump output: Buffer: 194 mL/min (@ 2 bar) | Feed: 75 mL/min (@ 2 bar)
  • Min. Holdup Volume:< 30 mL
  • Max. Inlet Pressure: 3 bar (43.5 psi)
Item No.: 
SFSP-M-SYS
*Custom/bulk order quotes are provided within 72 hours of request.
Sartoflow® SP | Single Pass TFF | System
Sartoflow® SP | Single Pass TFF | System

Single Pass TFF simplifies ultra-and diafiltration by simultaneous concentration and diafiltration in one single pass instead of multiple recirculation.

  • Pump output: Buffer: 194 mL/min (@ 2 bar) | Feed: 75 mL/min (@ 2 bar)
  • Min. Holdup Volume:< 30 mL
  • Max. Inlet Pressure: 3 bar (43.5 psi)
Item No.:
SFSP-M-SYS

Overview

Specifications

Single Pass TFF is capable of simultaneous concentration & diafiltration of an inflow process stream yielding a more efficient buffer exchange and the flexibility to tune the outflow rate & process conditions.

Single Pass System

Sartoflow® SP is a unique system that enables improved diafiltration performance in a single pass.

  • Continuous operation to support high g/m² product loading.​​
  • Unique design reduces footprint for the core process and accessories​.
  • Full control over all process parameters with integrated sensors.
  • Automation to enable processes at constant trans-membrane pressure (TMP) & flowrate (feed, diafiltration buffer & retentate)

Your Gains Compared to Classic TFF

20x Uptime: Downtime

4x Volumetric Productivity

-60% Footprint and Power Consumption

-15% Buffer Usage

+50% Process Efficiency

The Sartorius Single Pass TFF Offering

Sartoflow® SP TFF system are designed to be used with the Sartocon® SP cassettes, Sartoflow® SP flow path and Sartocon® Slice SC hydraulic filter holder.

  • Sartoflow® SP System (SFSP-M-SYS)
  • Sartoflow® SP Complete Tubing Set (SFSP-M-TUSET)
  • Sartocon® SP Cassette | 30kDa | 0.2m² | Tri-Clamp (3T514459M1465902)
  • Sartocon® Slice SC Hydraulic Holder (3D540SQ01-01)

Applications

  • Application
    • Purification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins
    • Concentration
    • DNA Concentration
    • Antibody Purification
    • Desalting
    • Buffer Exchange
    • Protein Concentration
    • Single Use Processing

Dimensions

  • Membrane Area
    0.2 m²

General Specifications

  • Pump Output
    194 mL/min (@ 2 bar) | Feed: 75 mL/min (@ 2 bar)

Operating Conditions

  • Maximum Operating Pressure
    3 bar (43.5 psi)
  • Minimum Operating Volume
    < 30 mL

Power Requirements

  • Power Requirements
    230 VAC | 50 Hz 3 Amp; 120 VAC | 60 Hz 4 Amp

Product Information

  • Brand
    Sartoflow®

Weight

  • Total Weight
    54 kg (119 lbs.)