Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

Sartopore® 2 | Mini Cartridge | 0.2µm | Size 9 | 5pc. | EPDM

Sartopore® 2 Cartridges cater to small to large-scale production needs, providing versatile filtration solutions with high throughput. Their durable design and broad compatibility ensure consistent and reliable results.

Filter Size
Adapter
Material o-ring | seal
Item No.: 
5441507H9---E--B
Pieces
5
*Custom/bulk order quotes are provided within 72 hours of request.
Sartopore® 2 | Mini Cartridge | 0.2µm | Size 9 | 5pc. | EPDM
Sartopore® 2 | Mini Cartridge | 0.2µm | Size 9 | 5pc. | EPDM

Sartopore® 2 Cartridges cater to small to large-scale production needs, providing versatile filtration solutions with high throughput. Their durable design and broad compatibility ensure consistent and reliable results.

Item No.:
5441507H9---E--B
Number of pieces
5

Overview

Specifications

Sartopore® 2: Sterilizing-Grade Filters

Sartopore® 2 0.2 µm Sterilizing-Grade Filter Elements are the industry standard for high-performance liquid sterile filtration. With a unique hydrophilic heterogeneous double-layer design, these filters offer exceptionally high throughput and excellent flow rates, making them ideal for a wide range of applications.

Key Features

  • Hydrophilic Double Layer Design: Features a 0.45 μm pre-filter and a 0.2 μm final filter membrane, ensuring high throughput and flow rate. This design enhances filtration efficiency, reducing processing time and costs.
  • Polyethersulfone Membrane: Provides broad chemical compatibility, including a pH range from 1 to 14, and high thermal resistance. This ensures reliable performance across various chemical environments.
  • Validated Sterilizing Grade: Fully validated according to ASTM F-838 guidelines, each filter element undergoes integrity testing, ensuring absolute reliability and compliance with regulatory standards.
  • Scalability: Available in a wide range of sizes and formats, from 4.5 cm² up to 1.8 m² per filter element, allowing for seamless scale-up from R&D to full-scale production.

Applications

Typical applications include bioburden and particle removal of

  • Therapeutics
  • Biological Fluids
  • Ophthalmic solutions
  • Injectables
  • Media
  • SVPs and LVPs
  • Antibiotics
  • WFI
  • Buffers
  • Chemicals
  • Cleaning and sanitizing agents
  • Bulk pharmaceutical products

Benefits

  • High Throughput: The unique membrane design allows for high flow rates at low pressure drops, optimizing processing efficiency.
  • PFAS restrictions: Made without intentionally using PFAS compounds to ensure you are prepared for potential future restrictions.
  • Broad Compatibility: The Polyethersulfone membrane ensures compatibility with a wide range of chemicals, enhancing versatility in application.
  • Reliability and Compliance: Each filter is integrity tested and meets stringent regulatory standards, providing peace of mind and assurance in critical applications.

Sartopore® 2 filters are designed to meet the demanding needs of the pharmaceutical and biotechnology industries, offering unparalleled performance and reliability.

Accessories Information

  • Adapter
    Bottom: Bayonet w. o-ring | Top: Flat

Applications

  • Application
    High capacity platform for conventional sterile filtration
  • Industry
    Pharma / Biotech
  • Modality
    Buffer & Auxiliaries Filtration
  • Scale
    Production | Small Scale

Compliance Information

  • Bacterial Endotoxins
    < 0.25 EU/mL as determined by the LAL test
  • Extractables
    The total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".

Dimensions

  • Filter Size
    size 9 (0.2 m² / 2.2 ft²)

General Specifications

  • Capsule/Cartridge Format
    Mini Cartridges
  • Maximum Diffusion
    7 mL/min at 2.5 bar | 36 psi at 20 °C
  • Minimum Required Bubble Point
    3.2 bar | 46 psi

Materials of Construction

  • Housing Material
    Polypropylene (PP)
  • Material o-ring | seal
    EPDM
  • Membrane Material
    Polyethersulfone (PES)
  • Support Fleece
    Polypropylene (PP)

Operating Conditions

  • Maximum Differential Pressure
    20 °C: 5 bar, 80 °C: 2 bar

Physicochemical Information

  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Pore Size Final-filter
    0.2 µm
  • Pore Size Pre-filter
    0.45 µm

Product Information

  • Brand
    Sartopore® 2
  • Pack Size
    5

Sterility/Purity

  • Delivery Condition
    Non sterile - Autoclavable | Steamable
  • Sterilization Method
    Autoclavable & In-Line Steam Sterilizable

Usage Protocols

  • Sterilization Procedures
    • In-Line Steam Sterilization: at 134 °C, 20 min., 0.5 bar, min. 25 Cycles
    • Autoclaving: at 134°C, 30 min, 2 bar, min. 25 Cycles