Sartopore® 2 XLG Midicaps® Size 9
Sartopore® 2 XLG Midicaps® is a sterile delivered PES membrane filter in a single-use housing and performs sterilizing-grade filtration in bioprocesses with medium volumes. Its unique membrane composition boosts the filtration efficiency in downstream processing of proteins or lipid nanoparticles.
EFA: 0.26 m² | 2.8 ft² ( Size 9 ) Pore Size: 0.8 µm prefilter | 0.2 µm final filterSterilization: Delivered sterile (Autoclaved) Pack Size: 4 pieces- Price (USD):
- $1,640.00
- Item No.:
- 5445307G9--FF--A
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Sartopore® 2
Sartopore® 2 XLG
Sartopore® 2 XLG is a high-performance membrane filter, offering more than just reliable sterilizing-grade filtration in biopharmaceutical processes. Its highly asymmetric membrane structure and composition of 0.8µm prefilter in front of the sterilizing-grade filter (0.2 µm pore size), boosts the filtration efficiency in downstream processing of protein-based therapies or innovative drug delivery systems like lipid nanoparticles (LNPs). Thanks to the outstanding total throughput, Sartopore® 2 XLG is also a choice for filtration after the cell harvest.
The XL in its name indicates an increased effective filtration area (EFA). By using a different pleating technology, the EFAs of Sartopore ® 2 XLG filters are - depending on filter format - 30-40% higher than for the conventional Sartopore® 2 filters. This leads to higher total throughput per filter element and less filter consumption or enables the use of a smaller filter element for a process to reduce the footprint and waste.
Sartopore® 2 XLG filters are available in all established formats with different sizes and for different purposes: Conventional filter cartridges for stainless steel housings or single-use capsules like the small Capsules, the mid-sized Midicaps®, the larger Maxicaps® / T-Style Maxicaps® and the Maxicaps® MR for very large volumes (e.g, clarification after bioreactor harvest). The single-use capsules are available as pre-sterilized (by autoclaving), autoclavable or gamma irradiatable versions. The wide range of different filter formats and sizes ensures that customers can easily scale up their process during drug development process – from preclinical to commercial scale.
Focus Applications
- Cell culture media preparation
- Post cell harvest filtration
- Protein-based therapies (Downstream intermediates, form & fill)
- Lipid nanoparticles (Downstream intermediates, form & fill)
Your Benefits
- Increased total throughput leads to less filter consumption, less process interruptions and reduced costs
- Increased effective filtration enables the use of smaller filters to reduce footprint and waste
- Proven and robust membrane chemistry known from the widely established Sartopore® 2 family lowers validation effort in case of process optimization
- Broad range of formats and sizes assures scalability and enables use of Sartopore® 2 XLG along the whole drug product lifecycle: from development to commercial processes
- Offers secure bacterial retention according to ASTM guidelines
Applications
-
ApplicationHigh capacity platform for conventional sterile filtration
-
IndustryPharma / Biotech
Biological Information
-
Bacterial RetentionQuantitative Retention of 1 × E7 CFU/cm² Brevundimonas Diminuta ATCC® 19146 per ASTM methodology
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
Biological ReactivityAll materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).
-
ExtractablesThe total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
Connections (Physical)
-
Connector Inlet3/4" Tri-Clamp 25 mm
-
Connector Outlet3/4" Tri-Clamp 25 mm
-
ConnectorsSanitary ¾“ | Sanitary ¾“
Dimensions
-
Filter Sizesize 9 (0.26 m² / 2.8 ft²)
-
Filtration Area0.2 m²
-
Outer Diameter108.5 mm (77 mm without Connection / Valves)
General Specifications
-
Capsule/Cartridge FormatMidicaps®
-
Maximum Allowable Back Pressure2 bar (29 psi) at 20°C; 1.5 bar (21.8 psi) at 50°C
-
Maximum Diffusionat 20 °C and 2.5 bar | 36 psi: 0.065 m² | 0.7 ft²: 5 mL/min; 0.13m² | 1.4 ft²: 6 mL/min; 0.26 m² | 2.8 ft²: 9 mL/min; 0.52 m² | 5.6 ft²: 18 mL/min
-
Minimum Required Bubble Point3.2 bar | 46 psi
-
Vent ValveStandard
Materials of Construction
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealSilicone (SI)
-
Membrane MaterialPolyethersulfone (PES)
-
Support FleecePolypropylene (PP)
Operating Conditions
-
Maximum Differential Pressure20 °C: 5 bar; 50 °C: 3 bar
-
Maximum Operating Pressure5 bar (72.5 psi)
Physicochemical Information
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
-
Pore Size Final-filter0.2 µm
-
Pore Size Pre-filter0.8 µm
Product Information
-
BrandSartopore® 2 XLG
-
Pack Size4
Sterility/Purity
-
Sterilization MethodAutoclavable
Usage Protocols
-
Sterilization ProceduresAutoclaving: at 134°C, 30 min, 2 bar, min. 25 Cycles
All members of the Sartoguard family utilize a highly asymmetric polyether sulfone (PES) membrane double layer for unmatched protection of final filters and bioburden reduction with an LRV of 6 per cm². In addition, combinations with different depth filter materials and gamma sterilizable versions are available.