- Shop
- Normal Flow Filtration
- Sterile Filtration & Mycoplasma Removal & Bioburden Control
- Sartopore® 2 XLM | 0.1 µm | Cartridge (Production | Large Scale)
Sartopore® 2 XLM | Mini Cartridge | 0.1µm | Size 9 | 5pc. | Adapter 25
Sartopore® 2 XLM cartridges cater to large-scale production needs, offering versatile filtration solutions with high throughput and broad compatibility, ensuring consistent and reliable results.
- Item No.:
- 5441558M9--25--B
- Pieces
- 5
Sartopore® 2 XLM cartridges cater to large-scale production needs, offering versatile filtration solutions with high throughput and broad compatibility, ensuring consistent and reliable results.
Overview
Specifications
Choose your Sartopore® 2
- Lowest filter consumption by high filtration capacity
- Lowest risk of Mycoplasma contamination for your fermentation process
- High performance 0.1 μm Mycoplasma retentive filter
- Fully validated as sterilizing-grade filter (according to current ASTM F-838 guideline)
Main Applications
Focus applications include:
- Cell culture media containing vegetable peptone, soy or yeast
- Serum containing cell culture media
- Cell Culture Media Components
- All other cell culture media used in biotechnical production
Your Benefits
- Increased total throughput leads to less filter consumption, less process interruptions and reduced costs
- Increased effective filtration enables the use of smaller filters to reduce footprint and waste
- Proven and robust membrane chemistry known from the widely established Sartopore® 2 family lowers validation effort in case of process optimization
- Broad range of formats and sizes assures scalability and enables use of Sartopore® 2 XLM along the whole drug product lifecycle: from development to commercial processes
- Offers secure bacterial retention according to ASTM guidelines
The XL family
The XL in its name indicates an increased effective filtration area (EFA). By using a different pleating technology, the EFAs of Sartopore ® 2 XLM filters are - depending on filter format - 30-40% higher than for the conventional Sartopore® 2 filters. This leads to higher total throughput per filter element and less filter consumption or enables the use of a smaller filter element for a process to reduce the footprint and waste.
Membrane
Sartopore® 2 XLM uses a heterogeneous double membrane made of polyethersulfone
Compatibility
Sartopore®2 XLM Cartridges have been developed for sterilization using either autoclaving or in-line-steaming. The polyethersulfone membrane used is suitable for the filtration of liquids in the pH range of pH 1-14.
Economical Filtration
The built-in pre-filter membrane is specially designed to protect the 0.1 μm membrane in cell culture media filtration. The optimized membrane combination together with the exceptionally high filter area of 0.8m²/10'' filter element allow a >50% better performance compared to existing 0.1 μm filter elements, which ensures low filtration costs per litre, minimized filtration times and smallest footprint of the filtration system.
Flexibility
Sartopore® 2 XLM filters are available in a wide range of filtration areas from 4.5 cm² up to 2.4 m² and with a variety of commonly used connections to ensure easy integration into your process regardless of batch size.
Scale Up:
Consistent and predictable scale-up and scale-down procedures can be performed safely because all Sartopore® filter elements are manufactured with the same membrane type and construction materials.
Quality:
Every single element is tested for integrity to meet the highest quality requirements.
Microbial Retention
Sartopore® 2 XLM filter cartridges are validated as sterile filter cartridges according to HIMA and ASTM F-838-05 guidelines.
Documentation:
Sartopore® 2 XLM filters have been designed, developed and produced in accordance with the ISO 9001 certified quality management system. A validation manual is available in accordance with regulatory requirements.
Accessories Information
-
AdapterBottom: 2-Flange Bayonet w. 226 double o-ring | Top: Flat
Applications
-
ApplicationHigh capacity platform for conventional sterile filtration
-
IndustryPharma / Biotech
-
ModalityMedia Filtration
-
ScaleProduction | Small Scale
Compliance Information
-
Bacterial Endotoxins< 0.25 EU/mL as determined by the LAL test
-
ExtractablesThe total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".
Dimensions
-
Filter Sizesize 9 (0.26 m² / 2.8 ft²)
General Specifications
-
Capsule/Cartridge FormatMini Cartridges
-
Maximum Diffusion12 mL/min at 4 bar | 58 psi at 20 °C
Materials of Construction
-
Housing MaterialPolypropylene (PP)
-
Material o-ring | sealSilicone (SI)
-
Membrane MaterialPolyethersulfone (PES)
-
Support FleecePolypropylene (PP)
Operating Conditions
-
Maximum Differential Pressure20 °C: 5 bar, 80 °C: 2 bar
Physicochemical Information
-
Non-Fiber ReleasingThis filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
-
Pore Size Final-filter0.1 µm
-
Pore Size Pre-filter0.2 µm
Product Information
-
BrandSartopore® 2 XLM
-
Pack Size5
Sterility/Purity
-
Delivery ConditionNon sterile - Autoclavable | Steamable
-
Sterilization MethodAutoclavable & In-Line Steam Sterilizable
Usage Protocols
-
Sterilization Procedures
-
In-Line Steam Sterilization: at 134 °C, 20 min., 0.5 bar, min. 25 Cycles
- Autoclaving: at 134°C, 30 min, 2 bar, min. 25 Cycles
-
In-Line Steam Sterilization: at 134 °C, 20 min., 0.5 bar, min. 25 Cycles