Jumbo Star Sartopure® PP2 Cartridge Filters offer advanced depth filtration with polypropylene layers, ensuring high dirt-holding capacity and chemical compatibility. Ideal for biopharmaceutical applications, they extend membrane life and meet USP standards for reliable, efficient filtration.

See more Products below
*Custom/bulk order quotes are provided within 72 hours of request.
Sartopure® PP2
Sartopure® PP2

Jumbo Star Sartopure® PP2 Cartridge Filters offer advanced depth filtration with polypropylene layers, ensuring high dirt-holding capacity and chemical compatibility. Ideal for biopharmaceutical applications, they extend membrane life and meet USP standards for reliable, efficient filtration.

Item No.:
M_Sartopure

Overview

Specifications

Choose your product

Products (22)

Results per page: | |

Jumbo Star Sartopure® PP2: Maximize Dirt-Holding Capacity for Efficient Filtration

Product Information:

The Jumbo Star Sartopure® PP2 Cartridge filter elements are designed to meet the demanding needs of the biopharmaceutical industry, offering versatile and efficient filtration solutions. These filters are constructed from multiple layers of polypropylene, providing effective depth filtration and broad chemical compatibility. Below is a detailed overview of the formats, applications, materials, and advantages of the Jumbo Star Sartopure® PP2 filters.

Formats:

  • Size Options: Available in sizes 10" to 40" with filtration areas ranging from 7 m² to 28 m².
  • Modular Design: Allows easy adaptation to different batch sizes and process requirements, ensuring flexibility in diverse applications.

Applications:

  • Prefiltration & Bioburden Reduction: Designed for prefiltration and bioburden reduction in plasma fractions, LVP solutions, and process water.
  • Large-Scale Filtration: Suitable for large-scale pharmaceutical filtration, optimizing flow rates and reducing operational costs, making them ideal for high-volume production environments.

Materials:

  • Filter Material: Constructed from pleated polypropylene layers, ensuring defined particle retention.
  • Core and End Caps: Polypropylene
  • Support Fleece: Polypropylene
  • O-Rings: Silicone

Advantages:

  • High Dirt-Holding Capacity: Ensures effective filtration and protection against premature blockage of downstream filters.
  • Chemical Compatibility: Compatible with a wide range of chemicals, including acids, bases, and solvents.
  • Regulatory Compliance: Meets stringent USP standards for particle content, oxidizable substances, pH, conductivity, chloride, sulfate, ammonia, and endotoxin levels.
  • Biological Reactivity: Certified to meet USP Class VI Plastics Test, ensuring compatibility with pharmaceutical processes.
  • Sterilization Options: Designed for inline steam sterilization at 121 °C for 30 minutes at a maximum differential pressure of 0.5 bar (7 psi) and autoclaving at 134 °C for 30 minutes at 2 bar (29 psi), maintaining integrity and performance under thermal stress.
  • Cost Efficiency: Extends the service life of membrane filtration systems, reducing the need for frequent filter replacements and minimizing production downtime.
  • Traceability: Complete traceability through detailed labeling and documentation, ensuring consistent high quality and batch-to-batch reproducibility.

The Jumbo Star Sartopure® PP2 filters are engineered to provide reliable and efficient filtration solutions for the biopharmaceutical industry, offering a combination of technical excellence and practical applicability. Their versatile design and robust construction make them an ideal choice for customers seeking dependable filtration performance.

Product Information

  • Brand
    Sartopure®