Secura® Precision Balance with Internal Adjustment, 100 mg

The Secura® Precision Balance combines exceptional ergonomics, intuitive design and ultra-precise weight measurements suitable for the most demanding laboratory research in regulated and controlled environments.

Top Features of the Secura® Precision Balance

  • Touch-screen menu for quick and easy navigation
  • An ergonomic, detachable draft shield for easy cleaning and balancing
  • 24/7 balance monitoring and an advanced internal adjustment system that maintains leveling
  • Temperature and time-controlled calibration to ensure accuracy and precision
  • Secure and convenient compatibility with a variety of laboratory devices
  • A host of integrated applications for advanced measurements and easy data storage and transfer

Popular Applications for the Secura® Precision Balance

  • Determining weight, density, peak hold, percentage and unstable conditions in a variety of laboratory samples
Maximum Weighing Capacity
Item No.: 
SECURA6101-1S
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
*Custom/bulk order quotes are provided within 24 hours of request.
Secura® Precision Balance with Internal Adjustment, 100 mg
Secura® Precision Balance with Internal Adjustment, 100 mg

The Secura® Precision Balance combines exceptional ergonomics, intuitive design and ultra-precise weight measurements suitable for the most demanding laboratory research in regulated and controlled environments.

Top Features of the Secura® Precision Balance

  • Touch-screen menu for quick and easy navigation
  • An ergonomic, detachable draft shield for easy cleaning and balancing
  • 24/7 balance monitoring and an advanced internal adjustment system that maintains leveling
  • Temperature and time-controlled calibration to ensure accuracy and precision
  • Secure and convenient compatibility with a variety of laboratory devices
  • A host of integrated applications for advanced measurements and easy data storage and transfer

Popular Applications for the Secura® Precision Balance

  • Determining weight, density, peak hold, percentage and unstable conditions in a variety of laboratory samples
Item No.:
SECURA6101-1S
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Advanced Level Monitoring and Security

Secura® Precision Balances comes with a host of advanced features to ensure the most accurate and precise results possible. Secura® Precision Balances are equipped with an advanced internal monitoring system that automatically calibrates your balance according to your password-protected menu settings. This automatic calibration and adjustment system monitors and reacts to temperature changes, eliminating result errors and saving time. Secura® Precision Balance’s security features also include fully compliant data transfer capabilities, and the SQmin function ensures reliable USP compliance. Choose from three levels of security options to customize the Secura® Precision Balance to the needs of your laboratory or research center.

Built-In Applications Provide Unmatched Versatility

Secura® Precision Balances ship with a series of integrated applications that significantly expand the potential of your Secura® Balance from day one. Included applications allow researchers to carry out advanced weight measurements of mixtures, measure the density of both liquid and solid samples, make complex multi-step conversions and create calibration and weight statistical measurement reports.

Exceptional Ergonomics and Intuitive Control

Secura® Precision Balances arrive with an easy-to-navigate SmartTouch user display for easy menu navigation and application selection right out of the box. The One-Touch draft shield is designed to minimize ambient effects on measurements while protecting the integrity of your samples.

Applications

  • Application
    Research
  • Application Area
    • Production
    • QC/QA
    • Pharma
    • Chemical industry
    • Automotive
  • Industry
    • Pharma / Biotech
    • General Lab
    • Governmental lab
    • Academic
    • Automotive
    • Pharmacies
    • Chemical
  • Special Laboratory Applications
    • Mixing
    • Components
    • Statistics
    • Conversion
  • Standard Laboratory Applications
    • Weighing
    • Density
    • Percentage
    • Check Weighing
    • Peak Hold
    • Counting
    • Unstable Conditions
    • Animal Weighing

Calibration

  • Calibration History
    Yes

Compliance Information

  • GLP/GMP Compliant Printout
    Yes
  • Legal Verification
    Non-verified
  • Regulatory Requirements
    • GLP
    • GMP

Connections (Data)

  • Data Interface
    Mini USB
  • Data Transfer
    • Direct transfer to Windows® applications
    • Programmable interval for data output
    • Data transfer protocols SBI - table format - text format

Connections (Physical)

  • Connectivity
    • PC-direct data transfer
    • Plug & Play to Sartorius printer

Dimensions

  • Dimensions WxDxH
    218 × 360 × 94 mm
  • Weighing Chamber Height
    N/A
  • Weighing Pan Diameter
    ⌀ 180 mm

Features

  • Adjustment
    Internal automatic (isoCAL)
  • Anti-Theft Locking Device
    Kensington Lock, lockdown capability for cable or chain
  • Display
    Colored Touchscreen
  • Housing Protection
    Acetone cleanable housing, Glass parts of the draft shield are coated to reduce electrostatic influences, In-use cover, Dust cover for balances with draft shield
  • Languages
    • English
    • French
    • German
    • Hungarian
    • Italian
    • Polish
    • Portuguese
    • Russian
    • Spanish
    • Turkish
    • Chinese
    • Japanese
    • Korean
  • Leveling
    Real-Time Level Support
  • Password Protection
    Yes
  • Repeatability
    50 mg
  • SQmin Function
    Yes
  • Safety Level
    Configurable in three levels
  • Sample Identifier
    Yes
  • Scale Interval
    100 mg
  • Tamper Protection
    Password protection
  • Typical Stabilization Time
    ≤1 s
  • Underfloor Weighing
    Yes

General Specifications

  • Chemical Resistance
    Yes
  • Draft Shield
    None
  • Linearity
    100 mg
  • Minimal Sample Weight according to USP and PhEur (optimal)
    82 g
  • Weighing Units
    g, ct, mom, kg, lb, oz, ozt, tlh, tls, tlt, GN, dwt, mg, parts | lb, tlc, Kt, tol, bat, MS, N

Operating Conditions

  • Maximum Weighing Capacity
    6,100 g

Power Requirements

  • Line Voltage
    100 – 240 V, 50 – 60 Hz

Product Information

  • Balance Type
    Precision balance
  • Brand
    Secura®
  • Product Line
    Secura®

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.