Size 16 Pump Tubing, PVC, 3 m

  • Size 16 pump tubing for Vivaflow®
  • Size 16 PVC pump tubing (3 m, 3.2 x 1.6 mm) and Luer fittings

Price (USD):
$67.40
Item No.: 
VFA004
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

The Vivaflow® units are ready to use laboratory crossflow cassettes. They are optimally suited for applications like cell culture supernatant concentration, virus concentration and water concentration. The units come with all necessary accessories for running the device with a laboratory pump. For replacement and additional accessories Sartorius offers a wide range of equipment.

Compliance Information

  • CSA Compliant
    No  

Connections (Physical)

  • Connectors
    Female leur lock  

Dimensions

  • Dimensions
    3.2 × 1.6 mm  
  • Length
    3 m  

Materials of Construction

  • Materials of Construction
    PVC (medical grade)  

Product Information

  • Brand
    Vivaflow®  
  • Pack Size
    1