Sodium Bicarbonate Solution (7.5%), 100ml

Sodium bicarbonate is a commonly used alkaline buffering agent in cell culture.

Price (USD)
$13.20
Article number: 
03-040-1B
*Custom/bulk order quotes are provided within 24 hours of request.
Sodium Bicarbonate Solution (7.5%), 100ml
Sodium Bicarbonate Solution (7.5%), 100ml

Sodium bicarbonate is a commonly used alkaline buffering agent in cell culture.

Price (USD):
$13.20
Item No.:
03-040-1B
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Sodium bicarbonate is a commonly used alkaline buffering agent in cell culture. The addition of this buffer to the cell culture medium helps to maintain the appropriate pH by using the carbon dioxide present in the incubator. Sodium bicarbonate also acts as a source of sodium and helps in sodium gluconate synthesis during the fermentation process.

Applications

  • Application Area
    Cell culture

Compliance Information

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO
  • Quality Standards
    ISO 9001 and 13485 Quality Management Systems (QMS) and in compliance with applicable cGMP guidelines

Physicochemical Information

  • Concentration
    7.5%

Product Information

  • Pack Size
    1
  • Package Type
    Bottle

Sterility/Purity

  • Delivery Condition
    Sterile

Storage Conditions

  • Storage Conditions
    Ambient Temperature

Volume

  • Volume
    100 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.