Steamer Discover 24 30kD 0.5 mm
The Steamer Line Hollow Fiber TFF Modules are designed for perfusion and aseptic applications. They are delivered gamma irradiated and ready to use and can be autoclaved.
- Self-contained units
- Autoclavable
- Item No.:
- AU03005DIS24L6
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Steamer Line
Steamer Line hollow fiber membrane products incorporate our latest glycerin free low extractables, heat resistant modified polyethersulfone (m-PES) membrane technology. All Steamer Line modules are gamma irradiated and ready to use without any tedious pre-rinse. The extractables level for the Steamer Line modules is approximately 80x less than a glycerin conditioned membrane, see Extractables Flush Analysis. After a quick buffer conditioning the module is ready to be used or autoclaved. For autoclaving directions, please see the Steamer Line Validation Guide. Steamer Line modules are fully scalable from batch volumes from 10 mL up to 250 L with corresponding membrane surface areas from 0.056 ft² (0.0052 m²) up to 26.9 ft² (2.5 m²).
The Steamer Line modules offer true ready to use crossflow solution:
- Self-contained units
- No humectants
- No pre-rinse required (glycerin free)
- Ready to use
- Easy and reliable scale up and scale down Membrane offering from 3kD to 750kD MWCO and from 0.1 μm to 0.65 μm pore size
- Gamma irradiated
- Cost efficiency
Applications
-
ApplicationUltrafiltration
-
ScaleLab
Connections (Physical)
-
ConnectorsFeed/Retentate: Luer Lock Permeate: Luer lock
Dimensions
-
Filter Diameter0.95 cm
-
Filtration Area0.0107 m2
-
Length24
General Specifications
-
Capsule/Cartridge FormatDiscover
Materials of Construction
-
Membrane MaterialmPES
Physicochemical Information
-
Fiber ID0.5 mm
-
MWCO30kD
-
ViscosityLow
Product Information
-
Pack Size6-pack
Usage Protocols
-
Autoclavingyes
Volume
-
Recommended Batch Volume50-400 ml