Choose your Terminals for Paint Mixing - TopMix2.Touch
Sartorius TopMix2.Touch - Premium Terminal for Ex Zone 1
No two reds are alike – finding the exact match requires solid craftsmanship, many years of experience and a feeling for the right color mix.
Just one look at the new Sartorius TopMix2.Touch, and you’ll see why its features define the new benchmarks in the paint mixing room: Its 15” multi-touch display along with a compact footprint offers a unique level of operating convenience in Zone 1 | Class I, Div. 1 hazardous areas.
- The 15’’ Color Display with Multi Touch function can be used either with gloves or none
- The new glass front display assures a comfy and fast cleaning to save time and money
- The New One-Cable-Technology inside the Class I Div Area leads to a more efficient time saving installation
- TopMix2.Touch has been tested and approved according to recognized international standards
Compliance Information
-
Dust / Water Protection According to IEC 529IP 40 (EN 60529/IEC60529)
-
Ex Approval/ZoneEx zone 1
Dimensions
-
Dimensions WxDxH420 × 315 × 322 mm
Features
-
DisplayLCD
General Specifications
-
Temperature Range0°C – +40°C
Power Requirements
-
Line Frequency50 – 60 Hz
-
Power Requirements100 – 240 V
Product Information
-
BrandTopMix2.Touch
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.