Transfer Set - 3/8" - 5/8" - 1000 mm - Quick coupler Female 3/8" - PC inlet - Tri Clamp mini 3/8" HB - PP outlet - 40 pcs
Sartorius' Single-use Assemblies are robust, sterile and ready-to-use to create flexibilty in all bio-processing steps. Our pre-designed tubing assemblies feature highly qualified and widely used components. Choose from Sartorius' components such as Tuflux® SIL or TPE tubing, sterile connectors such as Opta® and sterile disonnectors such as Clipster® or from other qualified components. With tubing sizes ranging from 1/4" (6.4 mm) to 1" (25 mm) ID, Sartorius has a vast array of options to meet a wide variety of bioprocessing needs.
To ensure security of supply, the following pre-designed standard products can be delivered with Liveo™ Pharma 50 silicone tubing or Tuflux® SIL from our partner Raumedic. Traceability of the tubing supplier will be documented in each batch record and provided with the products as an appendix of the certificate of release. As a reminder the final use of the product shall be covered by the end user process qualification. To discover more about our multi-sourcing policy, check the assurance of quality supply page.
- Item No.:
- FFT102364
- Pieces
- 40
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Single-use Assemblies
Single-use assemblies are critical for transfers between single-use and hybrid systems and between cleanroom or isolator walls. Choose from pre-designed solutions or contact us to let our experts design the best solution to meet your specific requirements from our extensive qualified component library.
Applications
-
Application AreaTransferring
-
Process Step
-
Drug Substance Purification
-
Drug Product Formulation
-
Media Preparation
-
Buffer Preparation
- Cell Harvest & Downstream Processing Intermediates
-
Drug Substance Purification
Connections (Physical)
-
Connector InletQuick coupler female 3/8" - PC
-
Connector OutletTri Clamp mini 3/8" HB - PP
Dimensions
-
Tube Length39.4" (1 m)
-
Tube Size (ID – OD)3/8" × 5/8" (9.6 mm × 15.9 mm)
General Specifications
-
TubingSilicone (Multi-sourced: Liveo™ Pharma 50 or Raumedic Tuflux® SIL)
Materials of Construction
-
Tubing MaterialSilicone
Product Information
-
Pack Size40
-
Tube TypeTube sets
Sterility
-
Delivery ConditionSterile