- Shop
- Tubing Automatic Retentate Valve Sartoflow® Smart
Tubing Automatic Retentate Valve Sartoflow® Smart
Tubing for the automatic retentate valve of a Sartoflow® Smart system.
For the complete tubing set please order 179SMARTOP_TUBP in addition.
- Article number:
- 179SMARTOP-TUBRET
Tubing Automatic Retentate Valve Sartoflow® Smart
Tubing for the automatic retentate valve of a Sartoflow® Smart system.
For the complete tubing set please order 179SMARTOP_TUBP in addition.
Overview
Specifications
TFF Cassettes for the Sartoflow® Smart
Sartocon® Slice 50 with 50 cm² membrane area
- Hydrosart® membrane - MWCO 2, 5, 10, 30kD
- PESU membrane - MWCO 1, 5, 8, 10, 30, 50, 100, 300 kD
Sartocon® Slice Eco with 0.14 m² membrane area
- Hydrosart® membrane - MWCO 10, 30, 100 kD
- PESU membrane - MWCO 10, 30, 100 kD
Sartocon® Slice 200 with 0.02 m² membrane area
- Hydrosart® membrane - MWCO 2, 5, 10, 30, 100 kD
- PESU membrane - MWCO 1, 5, 8, 10, 30, 50, 100, 300 kD
Applications
-
Application
-
Purification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins
-
Ultrafiltration
- Diafiltration
-
Purification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins
Connections (Physical)
-
ConnectionsLuer lock
Dimensions
-
Dimensions WxDxH20x10x5 cm
General Specifications
-
Cassette Format
-
Sartocon® Slice Cassettes
-
Sartocon® Slice 50 Cassettes
-
Sartocon® Slice 200 Cassettes
- Standard Cassettes
-
Sartocon® Slice Cassettes
Product Information
-
BrandSartoflow®
Weight
-
Total Weightabout 62.4 g