Tubing Holder Twin 1"
The Accessories for Mixing Palletank® and Drive Units are specifically crafted to enhance the mixing process for Palletank®. These accessories empower users to fully leverage the potential of Palletank® during the mixing operations.
- Item No.:
- FXC301571
- Piece
- 1
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Accessories for Mixing Palletank® and Drive Units
The Accessories for Mixing Palletank® and Drive Units are designed to fit Palletank®.
They include:
- Tubing holders
- Filter holders
- Powder bag holders
- Power supply cables
Palletank® for mixing are stainless steel containers designed to fit perfectly with the Flexsafe® Pro Mixer bag and drive unit.
Applications
-
Application AreaMixing
-
Process Step
-
Media Preparation
-
Buffer Preparation
-
Drug Product Formulation
-
Cell Harvest & Downstream Processing Intermediates
- Drug Substance Purification
-
Media Preparation
Dimensions
-
Dimensions160 mm × 151 mm
-
Outer Diameter1" (25.4 mm)
Materials of Construction
-
Materials of Construction
-
304 stainless steel
- Thermoplastic elastomer (TPE)
-
304 stainless steel
Product Information
-
BrandPalletank®
-
Pack Size1
-
TypeTubing Holder Twin
Sterility/Purity
-
Delivery ConditionNon-Sterile