Search within
Narrow your results
Most used filters
Filter by product attributes
Search results in "Products"
Added to Shopping Cart
-
Biostat STR®Product FamilyBiostat STR® single-use bioreactors running on the Biobrain® automation platform offer multiple configurations and convenient software upgrades to quickly adapt facilities as requirements change. The generation 3 system is now available with integrated Repligen XCell ATF® Technology for intensified processes and access to our best-in-class BioPAT® toolbox. Biostat STR® bioreactors and Flexsafe STR® bags range from 50 L to 2,000 L and can enhance speed, quality, and flexibility in process development and commercial manufacturing operations.
-
Sartoguard GFProduct FamilyThe Sartoguard GF family features advanced prefilters with dual-layer construction and glass fiber fleece, ensuring high particle retention and turbidity reduction. Ideal for diverse applications, they offer scalability from R&D to full-scale production.
-
Sartoguard PESProduct FamilySartoguard® PES prefilters combine high throughput with excellent clarification for cell culture media and clarified harvests. Nominal 0.1 and 0.2 µm options with LRV 6 per cm² support effective bioburden control and protect final sterilizing filters.
-
Univessel® SUProduct FamilyThe Univessel® SU is a single-use benchtop bioreactor vessel for mammalian cell culture applications during research and manufacturing. Dedicated vessel designs support specific process applications, including advanced operating modes and new modalities.
-
-
Sartoflow® Expert Single-Use Flow KitsProduct Family
Sartoflow® Expert SU System with Precision-Engineered Flow Kits
Sartoflow® Expert flow kits are designed to enable the operational capabilities of the Sartoflow® Expert SU system. These flow kits play a crucial role in achieving optimal tangential flow filtration (TFF) performance.
Engineered for seamless integration, these single-use kits provide efficiency and reliability, ensuring that your processes are optimized for productivity and quality.Features & Benefits
Bioburden reduced
Chemical compatibility
Spill-free process and disassembly
Reduced hands-on time
No cleaning and validation effort -
-
Air/Gas Filtration
-
N/A
-
N/A
-
Analytical sample preparation, Particle analysis
-
-
CHO Cell Line Development ServiceProduct FamilyGet the option to either outsource your CHO cell line development program (partially orentirely) to Sartorius or access our cell line development technology for your in-house development. In both options, you would be get access to an advance cell line development platform that is industry recognized and regulatory proven.
With outsourcing, Sartorius would be your extended laboratory bench and trusted drug development partner. While with licensing our technology, you would have access to a ready-to-use platform, avoiding lengthy optimization steps and seamlessly rebuild our platform in your labs.
In 2026, we have upgraded our CLD technology with the launch of our novel genetically engineered CHO host cell line with up to 2-fold and 3-fold increase in titer and cell-specificproductivity respectively across different protein molecule types. This cell line was rationally designed through proteomic profiling and CRISPR-mediated gene editing to deliver a more productive host while maintaining product quality and robust stability.
-
Hipersep® Prochrom PS lab columns are designed for convenient and fast packing. It combines the advantages of both Hipersep® Prochrom DAC columns and an ultra-fast packer. This technology is engineered for producers maintaining a range of pre-packed columns, or in combination with the Hipersep® Varicol Multi-column and continuous chromatography process.
-
Hipersep® Prochrom PS lab columns are designed for convenient and fast packing. It combines the advantages of both Hipersep® Prochrom DAC columns and an ultra-fast packer. This technology is engineered for producers maintaining a range of pre-packed columns, or in combination with the Hipersep® Varicol Multi-column and continuous chromatography process.
-
Sartoflow® 4500 SU Flow KitsProduct Family
Key Facts
The Sartoflow® 4500 single-use flow kit is designed for the Sartoflow® 4500 TFF system.
Single-use design
Gamma irradiated
Controlled environment manufacturing
Quick installationBenefits
Fast turnaround: Quickly switch between products without extensive cleaning.
Reduced risk: Minimize contamination and product carryover.
Precise monitoring: Integrated sensors ensure accurate process control. -
StreamLink® CC 15Product FamilyThe high throughput clarification and/or purification system processes 24-48 cell culture samples of 5-15 mL in as little as 2 hours.
StreamLink® CC 15 controls and simplifies reproducible processes steps. Save time and reduce FTE through the fully automated walk-away solution with integrated error recovery.
-
-
-